Plain Linear Bearing - FLA20 1.25″ Self-Aligning Crowned OD
Plain linear bearing, self-aligning, closed, with a 1.25" precision ID that provides a 0.0005" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell that realigns when there is a slight misalignment between parallel shafts, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where ball bearings often fail, such as extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, washdowns, or costly bearing-replacement downtime.
- Inch series - closed anodized aluminum shell
- Crowned outer diameter for self-alignment (straight ODs have FLC part numbers)
- Precision running clearance: 0.0005" per side
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh and/or high temperature environments
- Optional liners: corrosive chemical resistant Frelon®J & FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | FLA20.x_t | SolidWorks >=2006 | Download |

