Plain Linear Bearing - FMN05 5mm Open
Open plain linear bearing with a 5mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for harsh environments where extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns can make rolling element bearings harder to maintain, it is especially valuable in hard-to-access machines where downtime is costly.
- ISO Metric - Open anodized aluminum shell
- Precision running clearance of 0.0005" per side
- Optional liners: corrosive chemical resistant Frelon®J and FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
- Straight outer diameter (crowned ODs have FLA part numbers)
- Click "Configure" for the option of a stainless steel shell
Available Sizes:
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | FMN05.x_t | SolidWorks >=2006 | Download |


