Plain Linear Bearing - FMAC08 8mm Self-Aligning Crowned, Compensated
Plain linear bearing, self-aligning, closed, with an 8mm compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Encased in a crowned-OD cylindrical anodized aluminum shell; the curve allows the bearing to pivot slightly within a pre-existing housing or machined bore to accommodate angular misalignment between parallel shafts. It features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where ball bearings often fail, such as extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns.
- ISO Metric series - closed anodized aluminum shell
- Crowned outer diameter for self-alignment (straight ODs have FM part numbers)
- Compensated running clearance: 0.0015" per side
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard. Operates well in harsh and/or high temperature environments
- Optional liners: corrosive chemical resistant Frelon®J & FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | FMAC08.x_t | SolidWorks >=2006 | Download |

