Plain Linear Bearing - FMC80 80mm Compensated
Plain linear bearing, closed, with an 80mm compensated ID that provides a 0.0015" running clearance per side. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotating and oscillating motion in harsh environments such as extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, washdowns, or costly bearing-replacement downtime.
- ISO Metric
- Closed anodized aluminum shell (optional stainless steel)
- Compensated running clearance of 0.0015" per side
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Operates well in harsh and/or high temperature environments
- Optional liners: corrosive chemical resistant Frelon®J FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
- Straight outer diameter (crowned ODs have FMAC part numbers)
- Optional double urethane seals for ID sizes 20mm+ to protect both ends
- Optional JKM lubrication system (zirk fitting thru hole, felt wick)
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | FMC80.x_t | SolidWorks >=2006 | Download |

