Plain Linear Bearing - FMN40 40mm Open
Open plain linear bearing with a 40mm ISO Metric precision ID which has a 0.0005" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the bonded, self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for harsh environments where extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns can make rolling element bearings harder to maintain, it is especially valuable in hard-to-access machines where downtime is costly.
- ISO Metric - Open anodized aluminum shell
- Precision running clearance of 0.0005" per side
- Optional liners: corrosive chemical resistant Frelon®J and FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
- Straight outer diameter (crowned ODs have FLA part numbers)
- Click "Configure" for the option of a stainless steel shell
- Optional double urethane seals for ID sizes 20mm+ to protect both ends
- Optional JKM lubrication system (zirk fitting thru hole, felt wick)
Available Sizes:
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | FMN40.x_t | SolidWorks >=2006 | Download |


