Thin Wall Plain Linear Bearing - FAG Interchange FGC06 6mm Closed, Compensated
Thin Wall Plain Linear Bearing. Compensated 6mm ID (inner diameter). The compensated running clearance provides more clearance between the inner diameter and shaft allowing the bearing to perform like a linear ball bearing.
- ISO Metric
- Closed
- Compensated running clearance, 0.0015″ per side
- FAG Interchange
- Self Lubricating Simplicity Frelon Gold® liner material with anodized aluminum outer shell
- Designed for use with end-supported shafting
- Interchangeable with compact linear ball bearings and some bronze bushings
- Product Variant ID sizes: 6 mm to 50 mm (ISO Metric only)
- Static Load Capacities up to 92 kN (20,000 lbs)
Further Plain Linear Bearing Specifications
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Shell Material: Anodized Aluminum
- Self-Lubricating: Provides oil-free operation
- Vibration Damping: Ensures smooth and quiet operation
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | FGC06.x_t | SolidWorks >=2006 | Download |