JIS Plain Linear Bearing - FJAC120 120mm

Plain linear bearing, self-aligning, closed, with a 120mm JIS compensated ID that provides a 0.0015" running clearance per side on matching round shafts. Sized to Japanese Industrial Standards (JIS), it is encased in a crowned-OD cylindrical green-anodized aluminum shell that allows the bearing to pivot slightly within its housing to accommodate angular misalignment between parallel shafts. It features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where ball bearings often fail, such as extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns.

  • Crowned outer diameter (OD) is self-aligning
  • Meets JIS (Japanese Industrial Standards)
  • Compensated running clearance: 0.0015" per side
  • Optional Frelon® J or W liners for corrosive environments or FDA compliance
  • Handles static loads up to 741,331 N (~166,537 lbs) for heavy-duty applications
  • Operates effectively from -240°C to 204°C (-400°F to 400°F)
  • Self-lubricating bearings just brush away dirt
  • Includes optional urethane seals (≥20mm ID), O-rings, or external lubrication

3D Models

TypeFileFormatLink
3dFJAC120.htmlhtmlView
cadFJAC120.stepSTEP AP214Download
$1,010.47
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
16.99 lbs7.08 in7.87 in7.08 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased