Plain Linear Bearing - FMCN20 20mm Compensated - Open

Open plain linear bearing with a 20mm ISO metric compensated ID which has a 0.0015" running clearance per side on round shafts. The open shell design provides clearance for rail-supported shafting or profiled rails, while the self-lubricating FrelonGOLD® liner facilitates maintenance-free linear, rotational, and oscillating motion without grease. Built for harsh environments where extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns can make rolling element bearings harder to maintain, it is especially valuable in hard-to-access machines where downtime is costly.

  • ISO Metric - Open anodized aluminum shell
  • Compensated running clearance of 0.0015" per side
  • Optional liners: corrosive chemical resistant Frelon®J and FDA Compliant Frelon®W
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Vibration Damping: Ensures smooth and quiet operation
  • Straight outer diameter (crowned ODs have FLA part numbers)
  • Click "Configure" for the option of a stainless steel shell
  • Optional double urethane seals for ID sizes 20mm+ to protect both ends
  • Optional JKM lubrication system (zirk fitting thru hole, felt wick)

3D Models

TypeFileFormatLink
3dFMCN20.htmlhtmlView
cadFMCN20.x_tSolidWorks >=2006Download
$28.75
Configure Custom Features
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Open Linear Plain Bearing Details:

Product Dimensions

Approx. Weightwidthlengthheight
0.1 lbs1.26 in1.77 in1.17 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Installing Simplicity Linear Bearings with Non-Standard Housings
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased