Thin Wall Plain Linear Bearing FMT25 25mm Closed

Thin Wall Plain Linear Bearing with a precision 25mm ID and 35mm OD, ISO Metric, featuring a self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation in harsh conditions including extreme temperatures, dirt, vibration and shock. The precision ID provides 0.0005" running clearance per side. Static load capacity is 20,601 N. The bearing also performs well in welding environments, where weld splatter can be wiped away rather than adhering to the bearing surface.

  • Closed Thin Wall Plain Linear Bearing
  • 25mm ID × 35mm OD
  • Precision running clearance: 0.0005" per side
  • Static load capacity: 20,601 N
  • Self-lubricating FrelonGOLD® liner for maintenance-free, oil-free operation
  • Anodized aluminum outer shell with straight OD
  • Designed for use with end-supported shafting
  • Weld splatter wipes away rather than adhering to the bearing surface
  • Interchangeable with compact linear ball bearings and some bronze bushings
  • ISO metric FG Series ID sizes: 6mm to 50mm
  • Temperature rating: -400°F to +400°F (-240°C to +204°C)
  • Maximum speed: up to 8m/s (315in/s)
  • Shaft lengths up to 12ft
  • Vibration damping helps provide smooth, quiet operation
  • Use with hardened 1060 / Simplicity 60 Plus™ steel, hardened 440 stainless steel, or ceramic-coated aluminum shafting
  • For additional ID clearance, use FGC25 with 0.0015" running clearance per side

3D Models

TypeFileFormatLink
3dFMT25.htmlhtmlView
cadFMT25.x_tSolidWorks >=2006Download
$34.96
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.1 lbs1.38 in1.57 in1.38 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased