JIS Plain Linear Bearing FJA16 16mm Self-Aligning Crowned

JIS plain linear bearing, self-aligning, closed, 16mm precision ID that provides a 0.0005" running clearance per side for a tighter fit and less play on round shafts. Sized to Japanese Industrial Standards (JIS), the bearing is encased in a crowned outer diameter (OD) cylindrical green-anodized aluminum shell. The crown creates a curved contact surface that lets a compatible self-aligning housing seat the bearing at a slight angle, helping compensate for minor angular misalignment between parallel shafts without forcing the shaft and liner into a rigid bind. It features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in harsh environments where ball bearings often fail, such as extreme temperatures, dirt, welding splatter, vibration, shock loads, contamination, or washdowns.

  • Self-aligning plain linear bearing with crowned green anodized aluminum body
  • Closed shell for use on end-supported round shafts
  • Precision running clearance: 0.0005" per side for tighter fit, less shaft play
  • Crowned OD compensates for minor angular misalignment in self-aligning housings
  • JIS refers to Japanese Industrial Standards for metric tolerance compatibility
  • Self-lubricating FrelonGOLD® liner supports maintenance-free operation
  • Oil-free design eliminates grease for cleaner operation in harsh environments
  • Bonded liner design resists dirt, vibration, shock loads, and debris ingress
  • Provides vibration dampening for smoother performance in demanding machinery
  • Self-lubricating bearing design brushes away dirt instead of trapping debris
  • Temperature rating: -400°F/+400°F or -240°C/+204°C
  • Optional FDA-compliant Frelon®W liner for food-contact and drug handling
  • Optional Frelon®J liner for corrosive environments and non-touch food handling
  • Optional stainless steel construction for washdown or corrosion-sensitive use
  • Optional urethane seals for ID sizes 20 mm and larger
  • Optional JKM lubrication system (zirk fitting thru hole, felt wick)
  • Valuable when downtime costs far more than the bearing itself
$26.97
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.09 lbs1.1 in1.45 in1.1 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased