JIS Plain Linear Bearing FJN08 8mm Open, Precision ID

Open self-lubricating plain linear bearing with an 8mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction. The anodized aluminum shell enhances durability while remaining lightweight. With a straight outer diameter, it accommodates both linear and rotational movements and withstands extreme temperatures from -400°F/+400°F or -240°C/204°C.

  • Open shell
  • Precision running clearance of 0.0005" per side
  • Self-lubricating liner made from FrelonGOLD®
  • Optional liners for corrosive chemical environments and food processing
  • JIS Metric inner diameter of 8mm
  • Temperature rating of -400°F/+400°F or -240°C/204°C
  • Vibration damping for smooth and quiet operation
  • Optional stainless steel construction 
$19.82
This quantity could qualify for bulk pricing.
Configure Custom Features
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Open Linear Plain Bearing Details:

Product Dimensions

Approx. Weightwidthlengthheight
0.01 lbs0.59 in0.94 in0.54 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Installing Simplicity Linear Bearings with Non-Standard Housings
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link