Thin Wall Plain Linear Bearing FG08 8mm FAG Interchange, Closed

Thin Wall Plain Linear Bearing with an 8mm ID (inner diameter)

  • ISO Metric
  • Closed
  • Precision running clearance, 0.0005″ per side
  • FAG Interchange
  • Self Lubricating Simplicity Frelon Gold® liner material with an anodized aluminum outer shell
  • Designed for use with end-supported shafting 
  • Interchangeable with compact linear ball bearings and some bronze bushings 
  • Product Variant ID sizes: 6 mm to 50 mm (ISO Metric only)
  • Static Load Capacities up to 92 kN (20,000 lbs) 

    Further Plain Linear Bearing Specifications
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Anodized Aluminum
  • Self-Lubricating: Provides oil-free operation
  • Vibration Damping: Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
3dFG08.htmlhtmlView
cadFG08.x_tSolidWorks >=2006Download
$14.38
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.01 lbs0.59 in0.78 in0.59 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link