Linear Slide Rail Guide - Uni-Guide D100-036-000-1 Car Width: 3.94" Linear Rail Length: 36"

Uni-Guide™ Linear Slide Guide with a 36" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as high heat, dirt, and vibration.

  • Self-lubricating maintenance-free FrelonGOLD® carriage underliner
  • Optional liners: corrosive chemical proof FrelonJ® and FDA Compliant FrelonW®
  • 6.0 inch carriage length
  • 100mm (3.94") carriage width
  • Order custom lengths via "Configure & Quote" below
  • Ceramic Hard Coat Anodize Finish Rail provides excellent corrosion resistance and durability

3D Models

TypeFileFormatLink
3dD100-036.htmlhtmlView
cadD100-036.dxfDXFDownload
$922.57
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
14.32 lbs6.08 in36 in2.13 in
Linear Guides
Linear Guides

3D Models

html
3dView
DXF
cadDownload

News & Blogs

A Lift in a Robotics Competition
blogOpen Link
On Demand Book Printing
blogOpen Link
Raising Touch Screen Monitors
blogOpen Link
PBC Linear Uni-Guide Shines in Wafer Manufacturing
newsOpen Link
Silicon Wafer Manufacturing
blogOpen Link
Build it or Buy it: The Advantages of a Pre-engineered Sub-assembly Product Over a Component System
newsOpen Link
Raise Quality and Lower Costs with Uni-guide
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Uni Guide Linear Slide vs Components Comparison
infographicOpen Link