Linear Slide - Uni-Guide Linear Guide

Linear Slides - Uni-Guide™

Linear slides are sliding-element linear guides designed to carry loads in harsh conditions that can cause rolling-element guides to seize, bind, contaminate, or fail. Linear slides of the Uni-Guide linear guide series use a two-piece rail-and-carriage design with self-lubricating FrelonGOLD® bearing liners bonded directly under the carriage where it meets the guide shafts, rather than separate bearing inserts or rolling elements. The carriage glides on the machined surfaces of a ceramic-coated aluminum rail, creating a smooth, maintenance-free plain bearing linear guide with reduced tolerance stack-up, vibration damping, and strong resistance to shock loads. Available in carriage widths of 75 mm, 100 mm, and 125 mm, Uni-Guide linear slides feature an anodized aluminum carriage and rail lengths up to 3,600 mm (141.7 in). The simple two-piece construction makes installation straightforward in new or existing applications because the rail-and-carriage system is designed to drop in without complex alignment. Gliding Surface Technology™ helps Uni-Guide perform in demanding environments with temperature extremes, heavy particulates, washdown, and severe vibration. With no rolling elements in the guide system, there is no risk of catastrophic ball-bearing failure, making Uni-Guide a durable choice for applications that need quiet, reliable, low-maintenance linear motion.

More About Linear Slides - Uni-Guide™

NOTE: Gliding surface carriages and rails are manufactured as matched sets for optimal fit and performance. Do not separate, store separately, or mix and match components. Adding or replacing a carriage on an existing rail may result in improper fit or incompatibility.

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
24 products
Linear slide with a 12" long rail and 75mm (2.95") wide carriage, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication...
$407.04
Linear slide with a 36" long rail, 100mm (3.94") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$1,024.84
Linear slide with a 24" long rail, 125mm (4.92") wide carriage from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication. The..
$906.42
Linear slide with a 48" long rail, 75mm (2.95") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$970.76
Linear slide with a 12" long rail, 75mm (2.95") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$525.85
Linear slide with a 36" long rail and 75mm (2.95") wide carriage, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication...
$703.65
Linear slide with a 36" long rail, 125mm (4.92") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$1,293.49
Linear slide with a 24" long rail, 125mm (4.92") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$1,042.26
Linear slide with a 12" long rail, 125mm (4.92") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$791.04
Linear slide with a 48" long rail, 125mm (4.92") wide carriage from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication. The..
$1,408.88
Linear slide with a 36" long rail, 125mm (4.92") wide carriage from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication. The..
$1,157.65
Linear slide with a 12" long rail, 125mm (4.92") wide carriage from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication. The..
$655.19
Linear slide with a 48" long rail, 100mm (3.94") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$1,206.06
Linear slide with a 24" long rail, 100mm (3.94") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$843.63
Linear slide with a 12" long rail, 100mm (3.94") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$662.43
Linear slide with a 48" long rail and 100mm (3.94") wide carriage, without a hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear..
$1,070.83
Linear slide with a 36" long rail and 100mm (3.94") wide carriage, without a hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear..
$889.62
Linear slide with a 12" long rail and 100mm (3.94") wide carriage, without a hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear..
$527.20
Linear slide with a 24" long rail and 100mm (3.94") wide carriage, without a hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear..
$708.40
Linear slide with a 36" long rail, 75mm (2.95") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion..
$822.46
24 products

Linear Slides - Uni-Guide™

24 products

Linear slides of the Uni-Guide linear guide series use a two-piece rail-and-carriage design with self-lubricating FrelonGOLD® bearing liners bonded directly under the carriage where it meets the guide shafts, rather than separate bearing inserts or rolling elements. The carriage glides on the machined surfaces of a ceramic-coated aluminum rail, creating a smooth, maintenance-free plain bearing linear guide with reduced tolerance stack-up, vibration damping, and strong resistance to shock loads. Available in carriage widths of 75 mm, 100 mm, and 125 mm, Uni-Guide linear slides feature an anodized aluminum carriage and rail lengths up to 3,600 mm (141.7 in). The simple two-piece construction makes installation straightforward in new or existing applications because the rail-and-carriage system is designed to drop in without complex alignment. Gliding Surface Technology™ helps Uni-Guide perform in demanding environments with temperature extremes, heavy particulates, washdown, and severe vibration. With no rolling elements in the guide system, there is no risk of catastrophic ball-bearing failure, making Uni-Guide a durable choice for applications that need quiet, reliable, low-maintenance linear motion.