Linear Slide Rail Guide - Uni-Guide D100CHB-048-000-1 w/ Hand Brake, Car Width: 3.94″ Rail Length: 48″
Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as high heat, dirt, and vibration. The guide boasts a high static load capacity of up to 1000 lb.
- Self-lubricating maintenance-free FrelonGOLD® carriage underliner
- Optional liners: corrosive chemical proof FrelonJ® and FDA Compliant FrelonW®
- 6.0 inch carriage length
- 100mm (3.94") carriage width
- Order custom lengths via "Configure & Quote" below
- Ceramic Hard Coat Anodize Finish Rail provides excellent corrosion resistance and durability
3D Models
| Type | File | Format | Link | 
|---|---|---|---|
| cad | D100CHB-048.x_t | SolidWorks >=2006 | Download | 

 
 
      