Linear Slide - UGA - Low Profile Uni-Guide

Linear Slides - Low Profile Uni-Guides™

Linear slides are a type of linear guide that uses sliding contact rather than recirculating balls or rollers to produce straight-line motion. Instead of relying on rolling elements that can seize, brinell (dent), or fail when exposed to debris, vibration, washdown, or impact, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail. In the PBC Linear Low-Profile UniGuide series, a ceramic-coated 40mm wide aluminum rail resists contaminant buildup, while a 100mm long anodized aluminum carriage is lined with self-lubricating, maintenance-free FrelonGOLD® to create smooth Gliding Surface Technology™ motion without metal-on-metal contact. FrelonGOLD® performs well in harsh environments because it is a solid, self-lubricating liner that transfers a microscopic film to the rail during operation. That transfer film helps reduce friction, protects the sliding surface, and allows contaminants to be pushed aside rather than trapped inside rolling-element raceways. Because there are no balls, rollers, or recirculation paths, the system avoids the kind of catastrophic rolling-element failure that can occur when particulates, temperature swings, washdown exposure, shock, or intense vibration interfere with ball-bearing systems. The drop-in design requires no alignment for fast integration, and accessories include a hand brake, hand crank, and NEMA 17, 23, and 34 motor mounts.

More About Linear Slides - Low Profile Uni-Guides™

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
5 products
Low Profile Uni-Guide Linear Carriage - UGA040C-0C1G00, a 100mm anodized aluminum carriage with FrelonGOLD® liner for low-wear, maintenance-free, shock-resistant gliding motion. Compensated running clearance (0.064–0.089mm). Compatible with UGA040R series rails. Compatible rails: UGA040R-1000-000, UGA040R-1500-000, UGA040R-2000-000 100mm carriage length FrelonGOLD® liner for quiet, smooth, maintenance-free operation Compensated running clearance: 0.064–0.089mm Pre-drilled..
$89.84
Low Profile Uni-Guide Linear Rail - UGA040R-400-000, a 400mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages. Compatible carriage: UGA040C-0C1G00 Linear rail length: 400mm 40mm wide ceramic-coated angled aluminum rail Standard anodizing with 60mm hole pattern Splatter-proof anodized finish..
$60.06
Low Profile Uni-Guide Linear Rail - UGA040R-1000-000, a 1000mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages. Compatible carriage: UGA040C-0C1G00 Linear rail length: 1000mm 40mm wide ceramic-coated angled aluminum rail Standard anodizing with 60mm hole pattern Splatter-proof anodized finish..
$150.14
Low Profile Uni-Guide Linear Rail - UGA040R-2000-000, a 2000mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages. Compatible carriage: UGA040C-0C1G00 Linear rail length: 2000mm 40mm wide ceramic-coated angled aluminum rail Standard anodizing with 60mm hole pattern Splatter-proof anodized finish..
$300.28
Low Profile Uni-Guide Linear Rail - UGA040R-1500-000, a 1500mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages. Compatible carriage: UGA040C-0C1G00 Linear rail length: 1500mm 40mm wide ceramic-coated angled aluminum rail Standard anodizing with 60mm hole pattern Splatter-proof anodized finish..
$225.21

Linear Slides - Low Profile Uni-Guides™

5 products

Linear slides are a type of linear guide that uses sliding contact rather than recirculating balls or rollers to produce straight-line motion. Instead of relying on rolling elements that can seize, brinell (dent), or fail when exposed to debris, vibration, washdown, or impact, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail. 

In the PBC Linear Low-Profile UniGuide series, a ceramic-coated 40mm wide aluminum rail resists contaminant buildup, while a 100mm long anodized aluminum carriage is lined with self-lubricating, maintenance-free FrelonGOLD® to create smooth Gliding Surface Technology™ motion without metal-on-metal contact. FrelonGOLD® performs well in harsh environments because it is a solid, self-lubricating liner that transfers a microscopic film to the rail during operation. That transfer film helps reduce friction, protects the sliding surface, and allows contaminants to be pushed aside rather than trapped inside rolling-element raceways. 

Because there are no balls, rollers, or recirculation paths, the system avoids the kind of catastrophic rolling-element failure that can occur when particulates, temperature swings, washdown exposure, shock, or intense vibration interfere with ball-bearing systems. The drop-in design requires no alignment for fast integration, and accessories include a hand brake, hand crank, and NEMA 17, 23, and 34 motor mounts. Extended-length carriages are available, with continuous lengths up to 10 ft. (3,048 mm), and custom configurations can be ordered through Configure & Quote.


  • Accessories include a hand brake, hand crank, and NEMA 17, 23, and 34 motor mount
  • Extended length carriages available
  • Continuous lengths are available up to 10 feet (3,048 mm)
  • You can order custom configurations via Configure & Quote below

Frequently Asked Questions

What distinguishes linear slides from other types of linear guides?
Linear slides, in the narrow sense, are linear guides that use sliding elements rather than rolling elements such as balls or rollers to achieve straight-line motion. They typically incorporate plain bearing surfaces, often with self-lubricating liners, to eliminate metal-on-metal contact, reduce friction, and provide smooth, controlled motion.
Are linear slides limited to the 2:1 binding rule?
The 2:1 rule is a general guideline related to load stability in linear motion systems, suggesting that the distance between bearings should be at least half the length of the moving carriage to minimize binding. While this guideline commonly applies to plain bearing and gliding surface linear slides, systems that fall under a broader definition of linear slides and use rolling elements can perform well in cantilevered applications and are not strictly constrained by the 2:1 rule.