Cam Followers - Cam Rollers - Stud or Yoke

Cam Followers (Track Rollers or Cam Rollers)

Cam followers (track rollers), also referred to as cam roller bearings, are rolling-element bearings designed to guide and support moving loads by maintaining continuous contact with a cam or track surface that pushes or guides the follower. Stud-mounted and yoke-style configurations simplify installation and alignment. Stud-type cam followers include an integrated threaded stud that acts as the axle the roller rotates on, while also serving as the mounting feature that threads directly into a tapped hole or bracket, combining multiple parts into a single component. In contrast, yoke-type cam followers consist of the roller wheel only and require a separate shaft or pin to act as the axle, mounted within a yoke or housing. Stud-type assemblies are available with either concentric or eccentric studs, where concentric designs are used when mounting holes can be machined to tight tolerances (as close as +0.0000″ / −0.0005″) and eccentric cam followers feature an offset stud that allows the roller position to be adjusted during installation for proper alignment and load contact. Available in steel, chrome-plated, and stainless steel variants, cam followers are easy to mount and well suited for a wide range of applications, with sealed designs that retain lubrication and protect against contamination. A wide range of sizes is available to meet different load and mounting requirements. These components provide smooth rolling contact and reliable load support in applications with moderate loads and shock.

More About Cam Followers (Track Rollers or Cam Rollers)

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

44 products
Stainless steel adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$70.73
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$25.85
Sealed cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$25.40
Sealed and grooved cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact..
$24.75
Fixed concentric cam roller featuring a 5/8" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$25.85
Cam roller bearing (yoke-type cam follower) with a 0.667″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$36.68
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 12mm bore and a 35mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$62.13
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 8mm bore and a 24mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$45.98
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 12mm bore and a 35mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$55.07
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 5mm bore and a 16mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$27.09
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 8mm bore and a 24mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$39.52
Gothic Arch track roller bearing from the PBC Linear inch-series track roller lineup, featuring a 0.375in bore and a 1.21in maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$15.74
Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 5mm bore and a 16mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$22.88
Gothic Arch track roller bearing from the PBC Linear inch-series track roller lineup, featuring a 0.1875in bore and a 0.771in maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$10.83
Gothic Arch track roller bearing from the PBC Linear inch-series track roller lineup, featuring a 0.1875in bore and a 0.771in maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway..
$34.62
Adjustable cam roller bearing (track roller) with 7/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$32.48
Adjustable cam roller bearing (track roller) with 1-1/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$38.62
Chrome Plated Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
$59.45
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$114.45
Chrome Plated Sealed Cam Roller 7/8" Outer Diameter ( OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$54.29
44 products

Cam Followers (Track Rollers or Cam Rollers)

44 products

Cam followers (track rollers), also referred to as cam roller bearings, are rolling-element bearings designed to guide and support moving loads by maintaining continuous contact with a cam or track surface that pushes or guides the follower. Stud-mounted and yoke-style configurations simplify installation and alignment. Stud-type cam followers include an integrated threaded stud that acts as the axle the roller rotates on, while also serving as the mounting feature that threads directly into a tapped hole or bracket, combining multiple parts into a single component. In contrast, yoke-type cam followers consist of the roller wheel only and require a separate shaft or pin to act as the axle, mounted within a yoke or housing. Stud-type assemblies are available with either concentric or eccentric studs, where concentric designs are used when mounting holes can be machined to tight tolerances (as close as +0.0000″ / −0.0005″) and eccentric cam followers feature an offset stud that allows the roller position to be adjusted during installation for proper alignment and load contact. Available in steel, chrome-plated, and stainless steel variants, cam followers are easy to mount and well suited for a wide range of applications, with sealed designs that retain lubrication and protect against contamination. A wide range of sizes is available to meet different load and mounting requirements. These components provide smooth rolling contact and reliable load support in applications with moderate loads and shock.

Blog Post: What is a Cam Follower?

Frequently Asked Questions

What is a cam follower?
A cam follower, also called a track roller, is a rolling-element bearing designed to guide and support motion by maintaining continuous contact with a cam or track surface. A cam is a shaped or moving surface that pushes or guides the follower, allowing it to roll smoothly while carrying load with low friction.
What is a cam?
A cam is a rotating or sliding mechanical component with a shaped profile that converts motion into controlled linear or oscillating movement of a follower. As the cam moves, its surface pushes against a cam follower to produce a specific motion pattern.
What is the difference between a cam follower and a track roller?
The terms cam follower and track roller are often used interchangeably. Cam follower typically refers to stud-type designs with an integrated mounting stud, while track roller can refer more broadly to both stud-type and yoke-type configurations.
What is the difference between stud-type and yoke-type cam followers?
Stud-type cam followers include an integrated stud that acts as the axle and mounting feature, allowing them to be threaded directly into a hole or bracket. Yoke-type cam followers do not include a stud and require a separate shaft or pin for mounting within a housing or yoke.
What is an eccentric cam follower?
An eccentric cam follower has an offset stud that allows the position of the roller to be adjusted during installation, making it useful for fine-tuning alignment and ensuring proper contact with a track or cam.
When should eccentric cam followers be used?
Eccentric cam followers are used when precise alignment cannot be achieved through machining alone, allowing installers to adjust the roller position to compensate for tolerance variations.
What are cam followers used for?
Cam followers are used in applications that require guided motion along a track or cam, such as material handling systems, conveyors, automation equipment, and indexing mechanisms.
Do cam followers require lubrication?
Most cam followers are pre-lubricated and may include seals to retain lubrication and protect against contamination, but periodic relubrication may be required depending on the application and operating conditions.
What materials are cam followers made from?
Cam followers are commonly made from hardened steel, with options such as chrome-plated or stainless steel available for corrosion resistance and harsh environments.
How are cam followers mounted?
Stud-type cam followers are mounted by threading the stud into a tapped hole or bracket, while yoke-type cam followers are mounted on a separate shaft or pin within a housing or support structure.
What factors should be considered when selecting a cam follower?
Key factors include the material (steel, stainless steel or chrome-plated), load capacity, speed, mounting method, alignment requirements, environmental conditions, and whether a stud-type or yoke-type configuration is more suitable for the application.