Cam Roller Adjustable Assembly 6300096 - 1-1/8″ OD w/ Cam Follower Eccentric Studded
                                      Cam Roller and Eccentric Studded Cam Follower Assembly with a Roller Diameter of 1-1/8". Eccentric cam roller/follower assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking in place despite any slight misalignments. They also help compensate for widely varying loads. Their eccentric lip locks securely with the bearing's inner ring when the collar is rotated, creating a cam action.
                                  - Cam Roller/Follower Assemblies are easy to mount
- Material: Carbon Steel
- Diameter: 1.125"
- Load Ratings: Ideal for moderate loading and shock applications
- These followers are not suitable for reversing rotation

 

