Cam Roller Adjustable Assembly - Steel 6300097 - 7/8″ OD w/ Cam Follower Eccentric Studded
Adjustable Eccentric Studded Cam Roller and Cam Follower Assembly with a Roller Diameter of 7/8" - The carbon steel eccentric cam rollers are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking in place despite any slight misalignments. They also help compensate for widely varying loads. Their eccentric lip locks securely with the bearing's inner ring when the collar is rotated, creating a cam action.
- Cam Follower Rollers are easy to mount and adjustable
- Material: Carbon Steel
- Diameter: 0.875"
- Load Ratings: Ideal for moderate loading and shock applications
- These followers are not suitable for reversing rotation


