Yoke-Type Cam Follower (Track Roller/Cam Roller) 6300071 - 7/8″ OD Sealed

Sealed cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam profiles or track surfaces. 

  • Yoke not included
  • Sealed bearing retains lubrication and prevents contamination
  • Made of high carbon chrome bearing steel
  • Precision manufacturing minimizes bearing failure and costly shutdowns
  • Dimensionally interchangeable with standard Cam Yoke Rollers
  • Pre-lubricated for applications between 5ºF–275ºF (-15ºC–135ºC)
  • Equipped with corrosion-resistant additives
  • Can be relubricated via lube holes and a groove in the inner race bore

Installation

  • Both sides of the assembly must be supported to achieve full axial load rating
  • Securely fasten both end plates to prevent disassembly
  • One-sided mounting is acceptable with a flat washer, but not recommended.
$25.40
This quantity could qualify for bulk pricing.
Configure Custom Features
Videos
Resources
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased