Yoke-type cam follower track roller bearing

Yoke-Type Cam Followers

Yoke-Type Cam Followers are track roller bearings consisting of the roller wheel only, designed to mount on a separate shaft or pin within a yoke or housing rather than an integrated stud. This configuration suits applications where the mounting structure needs to be supported on both sides of the assembly for full axial load rating. Available sealed and unsealed, with grooved variants for added lubrication access, the line is offered in carbon steel, chrome-plated, and stainless steel from 0.432″–2″ outer diameters. High-carbon chrome bearing steel construction holds up in elevated operating environments (up to 275°F/135°C), and sealed designs retain lubrication while resisting contamination. Dimensionally interchangeable with standard cam yoke rollers, these bearings deliver smooth rolling contact along cam profiles or track surfaces in applications involving moderate loads and intermittent shock.

More About Yoke-Type Cam Followers

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
21 products
Cam roller bearing (yoke-type cam follower) with a 0.667″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$36.68
Sealed and grooved cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact..
$24.75
Sealed cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$25.40
Cam Roller; a Yoke-Type Cam Follower with 0.432" Outer Diameter (OD). Yoke not included. These track rollers are easy to mount and designed for various cam applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers..
$23.04
Cam Roller for a Yoke-Type Cam Follower with 0.558" Outer Diameter (OD). Yoke not included.  These track rollers are easy to mount and designed for applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers Pre-lubricated..
$24.39
Sealed cam roller (yoke-type cam follower) with a 2″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$87.51
High-temperature cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$101.17
Sealed cam roller (yoke-type cam follower) with a 1 3/4″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$60.19
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$114.45
Sealed cam roller (yoke-type cam follower) with a 1″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$31.38
Chrome plated cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$125.95
Cam roller bearing (yoke-type cam follower) with a 0.850″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$34.98
Chrome Plated Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
$59.45
High-temperature cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$99.90
Sealed cam roller (yoke-type cam follower) with a 1 1/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$36.16
Chrome plated cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$30.67
Chrome Plated Sealed Cam Roller of 1" Outer Diameter (OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Yoke not included. This is a yoke-type cam follower aka cam roller Precision manufacturing minimizes..
$39.60
Stainless steel cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The stainless steel withstands corrosive environments while delivering smooth rolling contact along cam profiles or track surfaces.  Yoke not included Made..
$69.26
Chrome plated cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$34.94
Chrome Plated Sealed Cam Roller 7/8" Outer Diameter ( OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$54.29
21 products

Yoke-Type Cam Followers

21 products

Yoke-Type Cam Followers are track roller bearings consisting of the roller wheel only, designed to mount on a separate shaft or pin within a yoke or housing rather than an integrated stud. This configuration suits applications where the mounting structure needs to be supported on both sides of the assembly for full axial load rating. Available sealed and unsealed, with grooved variants for added lubrication access, the line is offered in carbon steel, chrome-plated, and stainless steel from 0.432″–2″ outer diameters. High-carbon chrome bearing steel construction holds up in elevated operating environments (up to 275°F/135°C), and sealed designs retain lubrication while resisting contamination. Dimensionally interchangeable with standard cam yoke rollers, these bearings deliver smooth rolling contact along cam profiles or track surfaces in applications involving moderate loads and intermittent shock.