Yoke-Type Cam Follower (Track Roller/Cam Roller) 6300077 - 0.558″ OD High Temperature
High-temperature cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam profiles or track surfaces.
- Yoke not included
- Made of high carbon chrome bearing steel
- Precision manufacturing minimizes bearing failure and costly shutdowns
- Dimensionally interchangeable with standard Cam Yoke Rollers
- Pre-lubricated for applications between 5ºF–275ºF (-15ºC–135ºC)
- Equipped with corrosion-resistant additives
- Can be relubricated via lube holes and a groove in the inner race bore
Installation
- Both sides of the assembly must be supported to achieve full axial load rating
- Securely fasten both end plates to prevent disassembly
- One-sided mounting is acceptable with a flat washer, but not recommended.
