Gothic Arch Track Rollers
Ways to Order
Gothic arch track roller bearings are precision cam-roller bearings with a concave Gothic arch profile ground into the outer rolling surface. Unlike flat or conventional single-radius track rollers, the Gothic arch profile is designed to create four-point contact with the mating shaft or rail raceway. This contact geometry distributes loads across multiple contact points, helping increase load capacity, maintain controlled rolling contact, and support accurate linear motion.
PBC Linear uses Gothic arch track roller bearings throughout its Cam Roller Technology (CRT) linear guide systems, including Redi-Rail® linear guides. As the rollers travel along the rail or shaft, the profiled outer surface helps maintain consistent engagement with the raceway while accommodating loads from multiple directions. This makes Gothic arch track rollers well suited for linear guide systems that require smooth travel, rigidity, and repeatable movement.
The sealed, self-contained track roller bearings are available in hardened 52100 chrome bearing steel or corrosion-resistant 440C stainless steel to suit different operating environments. Multiple bore and outer-diameter sizes are available for use as original equipment components, replacement bearings, or rolling elements in custom track roller and linear guide assemblies.
- Precision cam-roller bearings with a concave Gothic arch outer rolling surface
- Four-point contact with the mating shaft or rail raceway instead of two-point contact
- Improved load distribution, running accuracy, self-alignment, and load capacity
- Used throughout PBC Linear Cam Roller Technology (CRT) linear guide systems
- Compatible with Redi-Rail® linear guides
- Sealed, self-contained bearing construction
- Available in hardened 52100 chrome bearing steel
- Available in corrosion-resistant 440C stainless steel
- Offered in multiple bore and outer-diameter sizes
- Suitable for original equipment, replacement parts, and custom track-roller guide assemblies
Frequently Asked Questions
What are Gothic arch track rollers?
Why do Gothic arch track rollers create four-point contact, and what are the benefits?
Where are Gothic arch track rollers used?
What materials are available for Gothic arch track rollers?
Are Gothic arch track rollers sealed?
What surface do Gothic arch track rollers contact?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.