Linear Rail Guide Carriage CR20MCA Commercial Rail Slider, Width: 20mm with 3 Steel Roller Bearings

Linear Guide Carriage of 20mm width and 60mm length, matching linear rail part number CR20. The body is made of anodized aluminum while the 3 roller bearings are made of sealed 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination.

  • Carriage Only - matching rail part number CR20 sold separately 
  • Rollers with threaded inner rings for easy assembly and preload adjustment.
  • Custom polymer wipers enhance motion smoothness and service life
  • Maximum operating temperature of 100°C (212°F)
  • Speed up to 1.5 m/s
  • Moment loads should be carried by two slides or two parallel rollers
  • To adjust the carriage preload, loosen the center roller by using an Allen wrench to unscrew it while keeping the roller steady with an open-end wrench. In Configure CAD & Quote below, you can order the matching 6mm wrench as part #6101227
  • For stainless steel wheels, visit the configurator

3D Models

TypeFileFormatLink
3dCR20MCA.htmlhtmlView
cadCR20MCA.igsIGES 5.3Download
cadCR20MCA.stepSTEP AP214Download
$91.63
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.11 lbs0.51 in0 in0.7 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

IGES 5.3
cadDownload
STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Commercial Rail Linear Guide Offers a Competitive Edge
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Keep a Competitive Edge with PBC Linear Commercial Rail
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased