MTB Belt-Driven Linear Actuators

For High-Speed Cartesian and Multi-Axis Systems

Belt-driven linear actuators in the MTB Series are designed with an internal guide rail system for integration into multi-axis, medium- to large-sized Cartesian gantry systems, supporting medium to high payloads. The series offers a range of profile sizes and design configurations to meet demanding requirements for load capacity, stroke length, and speed. Internally, a precision profile rail with runner blocks provides smooth guidance with low friction, reduced noise, and minimal vibration. The actuator body is constructed from anodized aluminum and features a stainless steel sealing strip that works with magnetic strips to help prevent contaminants from entering the system, making it well-suited for contaminant-prone environments. Precision aluminum extrusions ensure flat, perpendicular mounting surfaces on the sides and bottom, supporting accurate alignment and reliable installation.

Performance Benefits

  • High Acceleration, Speed, & Rigidity
  • Maximum Speed = 3 m/s
  • Long Travel Length
  • Low Friction, Noise & Vibration
  • Strong yet Lightweight & Corrosion Resistant
  • Multiple Accessories & Options
  • Anodized aluminum housing and carriage
  • Steel reinforced belt capable of handling high loads
  • Ball guided rail system
  • Adjustable belt tension
  • T-slots for mounting and sensor mounting
  • Multiple drive configurations

MTB Series Actuators FAQ

Name Carriage Type Drive Type MAX Horizontal Load (Fz) N MAX Stroke (mm) Shop Link
MTB042D-0204-12L12 Profile Rail Belt 1,560 74 Shop Now
MTB042D-1000-12L12 Profile Rail Belt 1,560 870 Shop Now
MTB042D-2250-12L12 Profile Rail Belt 1,560 2,120 Shop Now
MTB055D-0240-16L12 Profile Rail Belt 1,850 90 Shop Now
MTB055D-1000-12F12 Profile Rail Belt 1,850 850 Shop Now
MTB055D-6000-16L12 Profile Rail Belt 1,850 5850 Shop Now
MTB080D-0316-19L12 Profile Rail Belt 4,500 86 Shop Now
MTB080D-1000-19F12 Profile Rail Belt 4,500 770 Shop Now
MTB080D-4000-19L12 Profile Rail Belt 4,500 3770 Shop Now
MTB105D-0850-25L12 Profile Rail Belt 7,500 600 Shop Now
MTB105D-1250-25F12 Profile Rail Belt 7,500 1000 Shop Now
MTB105D-2250-25L12 Profile Rail Belt 7,500 2000 Shop Now