Belt Driven Linear Actuator MTB055D-6300-16L12 Length: 6300mm Cross Section: 55x55mm
- Max Speed: 3 m/s (118.11 in/s)
- Max Load (Fy / Fz): 1,850 N (416 lbf)
- Max Load (Fx): 820 N (184 lbf)
- Max Moment (My / Mz): 120 Nm (1,062 lbf-in)
- Repeatability: ±0.05 mm (±0.002 in)
- Frame Size: 55 x 55 mm (2.17 x 2.17 in)
- Guideway: Ball guided profile rail, 2 runner blocks per carriage
- Drive: Steel-reinforced belt, 16 mm left male input shaft
- Motor Mounts: NEMA and metric motor mount kits available
- Family stroke range 100 mm (3.94 in) to 6,000 mm (236.22 in)
Belt-driven linear actuator with a 6,300mm body length, 55mm x 55mm base profile, and one carriage guided by a single recirculating ball profile rail with two runner blocks for high-speed, long-travel linear motion. This MTB Series actuator is engineered for medium payload applications and uses a steel-reinforced timing belt with adjustable tensioning and a 16mm left male drive shaft for motor or gearbox integration. Unlike MTE actuators, which use one internal and one external profile rail guide, and MTS actuators, which use two external profile rail guides, this MTB actuator uses a single profile rail guide for a more compact, efficient belt-driven platform. Its anodized aluminum construction helps minimize friction, noise, and vibration, while a stainless steel strip seals along magnetic strips to help prevent contamination in harsh environments. Precision extrusions ensure flat and perpendicular surfaces for accurate installation, making this actuator a strong fit for packaging machinery, material handling, pick-and-place systems, Cartesian gantries, and general industrial automation where long stroke length, speed, and reliable guided motion are required.
| Part Number | MTB055D-6300-16L12 |
|---|---|
| Series | MTB |
| Drive Type | Belt-Driven |
| Base Size | 055 X 055 |
| Shaft Diameter | 16mm |
| Shaft Type | Left Male |
| Carriage Count | 1 |
| Guidance Type | Profile Rail with 2 runner blocks per carriage |
| Body Length | 6300mm |
Motor Mount Kits
Application Fit
- High-Speed Pick-and-Place
- Packaging Equipment
- Large-Format Printing
- Bottling Lines
- Mail and Parcel Sorting
- Medical Testing Equipment
Selection Notes: Four profile sizes, 42 to 105 mm, with multiple drive configurations · Steel-reinforced belt with adjustable tension; anodized aluminium housing and carriage · T-slots along the extrusion for mounting and for sensor mounting · Motor mount kits and couplers available for NEMA and metric motor sizes · Limit switches must be used to stop the carriage reaching the end blocks



