Components:
Retrofit or OEM:
Problem:
Solution:
This printing station spans over a 1500 mm long assembly-line resembling work area. During the typical printing process, the inversely mounted MTB actuator carefully moves carriages containing the printing stock under the transverse motion of the ink jet print head for accurate, efficient, and high quality printing. However, the printing base—where the paper sits during the printing process—periodically needed mandatory cleaning and standard maintenance. This process required the 25 lb printing base to move just under three (3) feet into the purging area: a station that allows for environmentally safe disposal of printer ink. Once finished, the printer base needed to transfer back into the printing area and resume normal function.
The PBC Linear solution
The MTB linear actuator was recommended by PBC Linear engineers. The extruded aluminum body is protected by clear anodizing and provides a self-supporting and contained linear motion system with convenient T-Slots for mounting the unit as well as accessories. The steel reinforced belt drive provides maintenance-free, accurate, smooth and quiet linear motion. The magnetically sealed stainless steel strip cover keeps ink out and actuator particulate in. The MTB provides long-lasting precision linear motion for high-speed, high load applications—even when the actuator is inversely mounted.
As the actuator propels and guides the print carriage, the other side of the carriage is supported and guided by PBC Linear’s re-circulating ball linear guides to guarantee smooth and quiet linear motion. The runner block carriages come standard with innovative ball cages to provide higher loads, less lubrication maintenance and smooth and quiet operation. An internal lubrication system promotes long product life. PBC Linear’s new linear guide eliminates moment loads applied to the actuator—creating a stable, long-lasting linear motion system.
Results / ROI
Overall, the printer manufacturer was impressed by the performance of the combined linear system. The vital smooth guidance provided by PBC linear was exactly what the company needed for the high-end printing station.
Discover the best linear actuator solution for your application
- Find more information on MTB Actuators
- Request your FREE product sample
- Request a quote
- Contact an engineer