Case Study: Self-Lubricating Linear Bearing Technology Reduces Components

Self lubricating linear bearing liner - FrelonGold®

Simplicity plain linear bearing liner reduced components in engraver

The Hillman Group has spent nearly 50 years providing working solutions in engraving and fastening and excels at anticipating the needs of the market. One area Hillman specializes in is the design and manufacturing of self-contained ID engravers for pets. Hillman has worked together with PBC Linear in this type of application for over 10 years, with PBC Linear supplying Simplicity® linear bearings for long-lasting motion control operation. Recently, PBC Linear and Hillman have been collaborating on streamlining their design with an integrated bearing solution to improve on performance, cost and speed to market.

Retrofit or OEM:

Retrofit

Problem:

Manufacturer of self-contained ID engravers for pets needed to enhance the product with an improved internal design that reduced piece count and cost.

Solution:

Integrating the engraver head casting with Simplicity plain linear bearing liners decreased the part count from 10 pieces to 1.


Hillman’s new ID engraver features an eye-catching new look which Hillman wanted to enhance with a new and improved internal design. PBC Linear recommended utilizing their unique in-house machining capabilities to integrate a Simplicity plain bearing solution directly into a one-piece casting – saving on parts, installation time, and reducing play within the assembly for improved performance. Simplicity was a perfect choice for the unattended engraver kiosk due to its reliability and proven performance in the field. Simplicity products are self-lubricating and maintenance-free, and have been shown to last for years in the worst environments (temperature extremes, high vibration and contamination) without needing a replacement.

The PBC Linear Self-Lubricating Linear Bearing Liner Solution

The first step in the process was identifying how to improve the initial design. Hillman Group needed a solution that reduced piece count and cost while maintaining long-lasting performance across two axis. PBC Linear proposed integrating the engraver head casting with their Simplicity Frelon® liner to eliminate extra components, decreasing the part count from 10 pieces to a 1-piece design. This also simplified the number of machining vendors Hillman had to use down to one. Next, PBC Linear engineers designed a rapid prototype of the improved casting assembly and sent it along to Hillman Group for testing. After Hillman approved the prototype, engineers from PBC Linear refined the second-phase design for mass quantity production, replacing the initial aluminum machined block with an aluminum die cast piece for cost and manufacturing efficiencies.

The end result was a one-piece engraver head casting equipped with a Simplicity linear bearing liner for smooth, multi-axis positioning of the engraver. Once Hillman tested the 3rd phase integrated bearing solution, they commented on its ability to “save on cost through simplified assembly and installation". Hillman is gone on to implement the collaborative solution in two of their engraver system designs.


Discover the best integrated bearing solution for your application

‹ ›
Cite This Page

Source: PBC Linear - “Case Study: Self-Lubricating Plain Linear Bearing Design for Engraving Machine”
https://pbclinear.com/blogs/application-stories/integration-reduces-components
Last updated: November 2025