Linear Actuator MTB Belt-Driven

Belt Driven Linear Actuator with Profile Rail Guide - MTB Series

  • Frame Sizes: 42, 55, 80 and 105 mm square
  • Max Load (Fz): 1,560 / 1,850 / 4,500 / 7,500 N by size
  • Max Stroke: 2,000 mm (42) and 6,000 mm (55, 80, 105)
  • Min Stroke: 100 mm
  • Max Speed: 3 m/s (118 in/s)
  • Guidance: One profile rail with two runner blocks

Belt-driven linear actuators of the MTB Series include a recirculating ball profile rail guide with two runner blocks per carriage and an adjustable belt tension system, making them suitable for fast, long-travel applications with heavy loads. Unlike the MTS screw-driven actuator series, which is better suited for higher thrust and more precise positioning, the MTB Series is designed for speed, stroke length, and efficient belt-driven motion. Compared with covered or enclosed MTE-style configurations, MTB actuators provide an open, lightweight belt-driven platform for applications where easy access, long travel, and high-speed movement are priorities. Designed for high-speed positioning and repeatable motion, MTB actuators use a steel-reinforced belt drive inside a lightweight, corrosion-resistant aluminum profile to support smooth travel while helping reduce friction, noise, and vibration. The integrated profile rail guide uses recirculating ball runner blocks to provide rigid carriage support, smooth travel, and strong load capacity during high-speed, long-stroke motion. Adjustable belt tension helps maintain performance over time and supports consistent motion across extended travel lengths.

Motor Mount Kits

Motor Mount Kits

We now offer configurable motor mount kits with R + W Couplings for each MTB actuator. Use the configurator to select the optimal motor mount kit based on motor type and torque rating.
Data Sheet Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (12)

MTB Series
NameFrame Size mmBody Length mmCarriage TypeDrive TypeMax Horizontal Load (N)Max Stroke (mm)Shaft Dia. (mm)Shaft TypePriceActions
MTB055D-6300-16L1255 6300 Profile Rail Belt 1850 6100 16 Left Male $9,342.32 Shop
MTB042D-2250-12L1242 2250 Profile Rail Belt 1560 2070 12 Left Male $3,267.05 Shop
MTB042D-1000-12L1242 1000 Profile Rail Belt 1560 820 12 Left Male $2,149.79 Shop
MTB105D-2250-25L12105 2250 Profile Rail Belt 7500 1900 25 Left Male $7,677.06 Shop
MTB105D-1250-25F12105 1250 Profile Rail Belt 7500 900 25 Female Hollow $5,283.49 Shop
MTB105D-0850-25L12105 850 Profile Rail Belt 7500 500 25 Left Male $4,326.06 Shop
MTB080D-6480-19L1280 6480 Profile Rail Belt 4500 6200 19 Left Male $8,996.22 Shop
MTB080D-1000-19F1280 1000 Profile Rail Belt 4500 720 19 Female Hollow $3,566.05 Shop
MTB055D-1000-12F1255 1000 Profile Rail Belt 1850 800 12 Female Hollow $2,628.16 Shop
MTB080D-0316-19L1280 316 Profile Rail Belt 4500 36 19 Left Male $2,396.65 Shop
MTB055D-0240-16L1255 240 Profile Rail Belt 1850 40 16 Left Male $1,665.37 Shop
MTB042D-0204-12L1242 204 Profile Rail Belt 1560 24 12 Left Male $1,438.32 Shop