Belt Driven Linear Actuator MTB080D-6480-19L12 Length: 6480mm Cross Section: 80x80mm
- Max Speed: 3 m/s (118.11 in/s)
- Max Load (Fy / Fz): 4,500 N (1,011.64 lbf)
- Max Load (Fx): 1,650 N (370.93 lbf)
- Max Moment (My / Mz): 450 Nm (3,983 lbf-in)
- Repeatability: ±0.05 mm (±0.002 in)
- Frame Size: 80 x 80 mm (3.15 x 3.15 in)
- Guideway: Ball guided profile rail, 2 runner blocks per carriage
- Drive: Steel-reinforced belt, 19 mm left male input shaft
- Motor Mounts: NEMA and metric motor mount kits available
- Family stroke range 100 mm (3.94 in) to 6,000 mm (236.22 in)
Robust belt-driven linear actuator with a base size of 080 x 080 mm and a body length of 6480mm, making it suitable for larger systems. It has a left male shaft with a diameter of 19 mm, ensuring compatibility with various setups. The actuator supports a single carriage and utilizes a profile rail with two runner blocks per carriage for enhanced stability and precision in movement. This combination of features makes the MTB080D-6480-19L12 an excellent choice for demanding tasks requiring reliability and efficiency.
| Part Number | MTB080D-6480-19L12 |
|---|---|
| Series | MTB |
| Drive Type | Belt-Driven |
| Base Size | 080 X 080 |
| Drive Type | Belt-Driven |
| Shaft Diameter | 19 |
| Shaft Type | Left Male |
| Carriage Count | 1 |
| Guidance Type | Profile Rail with 2 runner blocks per carriage |
| Body Length | 6480mm |
Motor Mount Kits
Application Fit
- High-Speed Pick-and-Place
- Packaging Equipment
- Large-Format Printing
- Bottling Lines
- Mail and Parcel Sorting
- Medical Testing Equipment
Selection Notes: Four profile sizes, 42 to 105 mm, with multiple drive configurations · Steel-reinforced belt with adjustable tension; anodized aluminium housing and carriage · T-slots along the extrusion for mounting and for sensor mounting · Motor mount kits and couplers available for NEMA and metric motor sizes · Limit switches must be used to stop the carriage reaching the end blocks



