Product Update: Compact Linear Actuators Offer Customization

Product Update: Compact Linear Actuators Offer Customization

Compact Linear Actuator Guide Systems

Compact Series Linear Actuators provide smooth, accurate, and repeatable linear motion while maintaining a standard system height of 23 mm. The Compact Series offers versatility in design with its highly customizable configuration options that include:

  • Two bearing choices including Gliding Surface Technology or profile rail.
  • Lead screw options including 6 and 10 mm diameter with 1, 2, 5, and 10 mm leads most common (other leads available upon request).
  • Constant Force anti-backlash nut or standard fixed nut.
  • Three drive options: integrated stepper motor mount for use with your own stepper, smart stepper or servo motor, or manual hand knob.

Discover your ideal linear actuator solution:


Compact linear actuators meet an unaddressed market need, accommodating various smaller applications that require repeatable precision, such as:

  • Lab/Medical Automation
  • Medical Dental Scanner
  • Packaging
  • CNC Routing
  • Automated Delivery
  • Dispensing Robotics

PBC Linear can work with your design team to create a sophisticated assembly that simplifies processes, improves performance, and saves on cost – even when your application has special requirements, such as a multi-axis solution.

The Compact Series is a natural addition to the Mechatronics Enabled line of products. Mechatronics Enabled offers a broad range of mechatronics solutions for small, medium, large, and extra-large applications. Choose from belt, ball-screw, lead screw or non-driven systems complete with a number of mounting and performance accessories. To learn more about Compact Series, please download the catalog.

Browse our Online Shop for Linear Actuators 

‹ ›
Cite This Page

Source: PBC Linear - “Product Update: Compact Linear Actuators Offer Customization”
https://pbclinear.com/blogs/blog/customizable-solutions-for-compact-linear-guides
Last updated: November 2025