Miniature Linear Actuators - Compact

Compact Linear Actuators

  • Profile Height: 23 mm to 39.04 mm
  • Guidance: Plain Bearing, Profile Rail
  • Screw Diameters: 6 mm to 10 mm
  • Lead: 2 mm
  • Rail Lengths: 80 mm to 510 mm
  • MAX Stroke: 15 mm to 445 mm
  • Drive: Lead Screw, Anti-Backlash Nut

Compact lead screw linear actuators are motorized or hand-crank linear guides that use either ball bearing profile rails or self-lubricating Gliding Surface Technology (GST) carriages to move and accurately position loads in confined spaces. PBC Linear's Compact Series features a low-profile 23mm height for machine automation, positioning systems, and applications with limited installation space. The integrated lead screw drive converts rotary motion into controlled linear carriage travel, combining guidance and positioning within a compact assembly.

CNC precision-rolled lead screws are available in 6, 8, and 10mm diameters, with lead accuracy of 0.003in/ft (76µm/300mm). Made from 300 Series stainless steel with a PTFE coating to reduce friction and wear, the screws work with Constant Force Technology™ anti-backlash nuts that maintain consistent preload, minimize axial play, and improve positioning repeatability over time.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (10)

Compact Series
NameCarriage TypeScrew Diameter mmRail Length mmMAX Stroke mmMAX Horizontal Load NDrive EndPriceActions
CSMR15D-000-0200-1Z0-AGXR2-0Plain Bearing 6 200 135 200 Blank Plate $632.73 Shop
CSMR15D-000-0510-3A1-AGXR2-0Plain Bearing 6 510 445 200 N17 Single Stack $734.91 Shop
CSMR15D-000-0080-1ZF-AGXR2-0Plain Bearing 6 80 15 200 N17 Motor Mount $592.17 Shop
CSLSM06AGXR10Z-2SN-0200-0Profile Rail 06 200 135 950 Shaft $641.30 Shop
CSLSM06AGXR3A1-2SN-0200-0Profile Rail 06 200 135 950 Integrated Motor $700.61 Shop
CSLSM10AGXR3A1-2LT-0130-0Profile Rail 10 130 50 1425 Integrated Motor $774.21 Shop
CSLSM10AGXR1ZF-2LT-0130-0Profile Rail 10 130 50 1425 Shaft $776.78 Shop
CSMR15D-000-0200-3A1-AGXR2-0Plain Bearing 6 200 135 200 N17 Single Stack $630.16 Shop
CSMR15D-000-0510-1ZF-AGXR2-0Plain Bearing 6 510 445 200 N17 Motor Mount $737.48 Shop
CSMR15D-000-0080-3A1-AGXR2-0Plain Bearing 6 80 15 200 N17 Single Stack $589.60 Shop