Compact Lead Screw Linear Actuator CSLSM06AGXR10Z-2SN-0200-0 w/ Blank Motor Mount, Length: 200mm

  • Guidance: Profile rail, recirculating ball
  • Lead Screw: 6 mm dia. × 2 mm lead
  • Nut: Anti-Backlash
  • Rail Length: 200 mm
  • MAX Stroke: 135 mm
  • MAX Horizontal Load: 950 N (214 lb)
  • Width: 64.5 mm
  • Height: 23.1 mm
  • Drive End: Shaft
Compact linear slide actuator with a 6x2x200mm lead screw drive (6mm screw diameter, 2mm lead, and 200mm rail length). Its compact design accommodates confined spaces, while a blank motor mount adapter plate allows integration with a customer-supplied motor. Rotation of the lead screw moves a carriage along a rigid profile rail to move and accurately position loads. The profile rail carriage uses recirculating ball bearings for smooth, low-friction motion and increased rigidity, including support for cantilevered loads.
$641.30
Configure Custom Features
Contact
Details
Dimensions
Media
Charts
Resources

Product Details

Part Number CSLSM06AGXR10Z-2SN-0200-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 950(N)
Max Stroke 135.00mm
Screw Type Lead Screw
Screw Diameter 06mm
Screw Lead 2mm
Thread Direction Right
Drive End Option Shaft
Motor Option Motor Mount Adapter Plate
Nut Anti-Backlash Nut
Carriage Type Profile Rail
Cover No Cover
Rail Length 200mm
Num Of Carriages 1
Approx. WeightWidthLengthHeight
2.22 lbs64.5 mm200 mm23.1 mm

*For complete dimensions see tab

Videos

MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link

System Properties

Compact Series Linear Actuators Axes | PBC Linear Gliding Surface Technology
Plain Bearing
Profile Rail technology
Ball Bearing Linear Guides
Compact Series Linear Actuator from PBC Linear with Gliding Surface Technology and lead screws. Compact Series Linear Actuator from PBC Linear with Profile Rail Technology and lead screws or ball screws.
Email an Application Engineer Lead Screw Lead Screw Ball Screw
Speed (mm/s) 4,200 4,200 5,500
Acceleration (m/s2) 50 50 250
Stroke (mm) 445 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
Repeatability (±mm) ≤0.02 Anti-Backlash ≤0.02 Anti-Backlash ≤0.03
Max Drive (input) Speed (rpm) 2,000 3,000 3,000
Screw Diameter (mm) 6 mm
Lead Screw
6 mm
Lead Screw
10 mm
Lead Screw
8 mm
Ball Screw
Lead (mm) 1, 2, 4, 5, 6, 8, 10, or 12 1, 2, 4, 5, 6, 8,
10, or 12
1, 2, 4, 5, 6, 8,
10, 12, 16, or 25
2, 5 or 8
Max Bearing
Loads
Fx (N) 25 25 222 386
Fy (N) 200 950 1,425
Fz (Normal) (N) 200 950 1,425
Fz (Inverted) (N) 200 950 1,425
Max Carriage
Bearing
Moment Loads
Mx (Nm) 9 20.2 30.4
My (Nm) 9 13.1 29.8
Mz (Nm) 15.1 13.1 29.8

Note: See PV Derate Chart in the next section. Plain bearings should comply with the 2:1 ratio rule.

White Paper Demystifying the 2:1 Ratio

WARNING: Profile rail requires a flat mounting surface. It is recommended to have a mounting surface within a flatness error of 0.060/200 mm. For questions, contact an Applications Engineer at +1.800.962.8979.

Noncovered Compact Dimensions

Profile Rail Actuator Dimensions

  • 6 mm Lead Screw
  • 8 mm Ball Screw
  • 10 mm Lead Screw
  • Non-Covered Actuators
Compact Series Profile Rail Linear Actuators Dimensions Top View | PBC Linear.Compact Series Profile Rail Linear Actuators Dimensions Side View | PBC Linear.

3D Models

html
3dView
SolidWorks >=2006
cadDownload
STEP AP214
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link

Customers also purchased