Lead Screw Compact Linear Slide Actuator CSMR15D-000-0080-3A1-AGXR2-0 NEMA 17 Motor - Length: 80mm

Compact lead screw-driven linear actuator with a 6x2x80mm configuration (6mm screw diameter, 2mm lead, and 80mm rail length). An integrated NEMA 17 single-stack stepper motor rotates the lead screw to move and accurately position loads along an anodized aluminum linear rail. A rectangular Constant Force Technology™ anti-backlash nut minimizes axial play and improves positioning repeatability. The carriage incorporates PBC Linear's Gliding Surface Technology (GST), featuring a self-lubricating FrelonGold® PTFE liner that eliminates metal-to-metal contact while reducing friction, wear, and maintenance. This plain bearing design provides smooth, quiet operation with vibration damping and resistance to temperature extremes and particulates.

  • Compact lead screw-driven linear actuator for moving & accurately positioning loads
  • GST plain bearing carriage for smooth, quiet, self-lubricating gliding motion
  • Integrated NEMA 17 single-stack stepper motor
  • Lead screw diameter: 6mm
  • Screw lead: 2mm
  • Rail length: 80mm
  • Single carriage
  • Right-hand screw thread
  • Low-profile height: 23mm
  • Maximum horizontal bearing load: 240N (not actuator thrust)
  • Anodized aluminum linear rail
  • Constant Force Technology™ anti-backlash nut minimizes axial play
  • Self-lubricating FrelonGold® PTFE liner reduces friction, wear, and maintenance
  • No metal-to-metal contact between carriage and rail
  • GST plain bearing design provides vibration damping and resistance to particulates
  • GST systems must comply with the 2:1 ratio rule
  • CNC precision-rolled lead screw with 0.003in/ft (76µm/300mm) lead accuracy
  • Applications: Laboratory automation, medical equipment and robotics
$589.60
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Part Number CSMR15D-000-0080-3A1-AGXR2-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 240(N)
Max Stroke 440.00mm
Screw Type Lead Screw
Screw Diameter 6mm
Screw Lead 2mm
Thread Direction Right
Drive End Option NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Nut Anti-Backlash Nut
Carriage Type Plain Bearing
Cover
Rail Length 80mm
Num Of Carriages 1

Product Dimensions

Approx. Weightwidthlengthheight
1.46 lbs0.64 ft80 mm0.4 ft
MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link