Compact Lead Screw Linear Actuator CSLSM06AGXR3A1-2SN-0200-0 w/ NEMA 17 Motor, 200mm

Compact lead screw-driven linear actuator with a 6x2x200mm configuration (6mm screw diameter, 2mm lead, and 200mm rail length). An integrated NEMA 17 single-stack stepper motor rotates the lead screw to move and accurately position loads along a ball bearing profile rail. The recirculating ball bearing carriage provides greater rigidity and cantilevered load support than Gliding Surface Technology (GST) plain bearings. A rectangular Constant Force Technology™ anti-backlash nut maintains consistent preload, minimizing axial play and improving positioning repeatability. The compact design accommodates installations where space is limited.

  • Compact lead screw-driven linear actuator for moving & accurately positioning loads
  • Ball bearing profile rail provides greater rigidity and cantilevered load capacity
  • Integrated NEMA 17 single-stack stepper motor
  • Lead screw diameter: 6mm
  • Screw lead: 2mm
  • Rail length: 200mm
  • Maximum stroke: 135mm
  • Single carriage
  • Right-hand screw thread
  • Maximum horizontal load: 5,590N
  • Rectangular Constant Force Technology™ anti-backlash nut minimizes axial play
  • Recirculating ball bearings with dynamic coefficient of friction below 0.010
  • CNC precision-rolled lead screw with 0.003in/ft (76µm/300mm) lead accuracy
  • Applications: Laboratory automation, medical equipment and robotics
$700.61
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Part Number CSLSM06AGXR3A1-2SN-0200-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 5590(N)
Max Stroke 135.00mm
Screw Type Lead Screw
Screw Diameter 06mm
Screw Lead 2mm
Thread Direction Right
Drive End Option Integrated Motor Screw
Motor Option NEMA17 Single Stack
Nut Anti-Backlash Nut
Carriage Type Profile Rail
Cover No Cover
Rail Length 200mm
Num Of Carriages 1

Product Dimensions

Approx. Weightwidthlengthheight
5.97 lbs0.74 ft200 mm0.85 ft
MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link