Compact Linear Slide Actuator - Lead Screw Drive CSMR15D-000-0510-3A1-AGXR2-0 NEMA 17 Motor - Length: 510mm

  • Guidance: Gliding Surface plain bearing (FrelonGOLD®)
  • Lead Screw: 6 mm dia. × 2 mm lead
  • Nut: Anti-Backlash
  • Rail Length: 510 mm
  • MAX Stroke: 445 mm
  • MAX Horizontal Load: 200 N (45 lb)
  • Width: 54.3 mm
  • Height: 23 mm
  • Drive End: NEMA 17 Single Stack
Compact linear slide actuator with a motorized lead screw drive, 6mm screw diameter, 2mm lead, and 510mm rail length. The low-profile 23mm height accommodates installations in confined spaces, while the NEMA 17 single-stack stepper motor rotates the lead screw to drive a carriage along an anodized aluminum linear rail to move and accurately position loads. A Constant Force Technology™ anti-backlash nut minimizes axial play and improves positioning repeatability.
$734.91
Configure Custom Features
Contact
Details
Dimensions
Media
Charts
Resources

Product Details

Part Number CSMR15D-000-0510-3A1-AGXR2-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 200(N)
Max Stroke 445.00mm
Screw Type Lead Screw
Screw Diameter 6mm
Screw Lead 2mm
Thread Direction Right
Drive End Option NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Nut Anti-Backlash Nut
Carriage Type Plain Bearing
Cover Not Available
Rail Length 510mm
Num Of Carriages 1
Approx. WeightWidthLengthHeight
2.3 lbs54.3 mm510 mm23 mm

*For complete dimensions see tab

Videos

MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link

System Properties

Compact Series Linear Actuators Axes | PBC Linear Gliding Surface Technology
Plain Bearing
Profile Rail technology
Ball Bearing Linear Guides
Compact Series Linear Actuator from PBC Linear with Gliding Surface Technology and lead screws. Compact Series Linear Actuator from PBC Linear with Profile Rail Technology and lead screws or ball screws.
Email an Application Engineer Lead Screw Lead Screw Ball Screw
Speed (mm/s) 4,200 4,200 5,500
Acceleration (m/s2) 50 50 250
Stroke (mm) 445 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
Repeatability (±mm) ≤0.02 Anti-Backlash ≤0.02 Anti-Backlash ≤0.03
Max Drive (input) Speed (rpm) 2,000 3,000 3,000
Screw Diameter (mm) 6 mm
Lead Screw
6 mm
Lead Screw
10 mm
Lead Screw
8 mm
Ball Screw
Lead (mm) 1, 2, 4, 5, 6, 8, 10, or 12 1, 2, 4, 5, 6, 8,
10, or 12
1, 2, 4, 5, 6, 8,
10, 12, 16, or 25
2, 5 or 8
Max Bearing
Loads
Fx (N) 25 25 222 386
Fy (N) 200 950 1,425
Fz (Normal) (N) 200 950 1,425
Fz (Inverted) (N) 200 950 1,425
Max Carriage
Bearing
Moment Loads
Mx (Nm) 9 20.2 30.4
My (Nm) 9 13.1 29.8
Mz (Nm) 15.1 13.1 29.8

Note: See PV Derate Chart in the next section. Plain bearings should comply with the 2:1 ratio rule.

White Paper Demystifying the 2:1 Ratio

WARNING: Profile rail requires a flat mounting surface. It is recommended to have a mounting surface within a flatness error of 0.060/200 mm. For questions, contact an Applications Engineer at +1.800.962.8979.

Noncovered Compact Dimensions

Plain Bearing Actuator Dimensions

  • 6 mm Lead Screw
Compact Series Plain Bearing Linear Actuators Dimensions Top View| PBC Linear.Compact Series Plain Bearing Linear Actuators Dimensions Side View| PBC Linear.

3D Models

html
3dView
SolidWorks >=2006
cadDownload
STEP AP214
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link