Compact Linear Slide Actuator - Lead Screw Drive CSMR15D-000-0200-1Z0-AGXR2-0 Blank Motor Plate - Length: 200mm
- Guidance: Gliding Surface plain bearing (FrelonGOLD®)
- Lead Screw: 6 mm dia. × 2 mm lead
- Nut: Anti-Backlash
- Rail Length: 200 mm
- MAX Stroke: 135 mm
- MAX Horizontal Load: 200 N (45 lb)
- Width: 54.3 mm
- Height: 23 mm
- Drive End: Blank Plate
Compact linear slide actuator with a 6x2x200mm lead screw drive (6mm screw diameter, 2mm lead, and 200mm rail length). Its low-profile 23mm height accommodates confined spaces, while a blank motor plate allows integration with a customer-supplied drive system. Rotation of the lead screw moves a carriage along an anodized aluminum rail to move and accurately position loads. A Constant Force Technology™ anti-backlash nut minimizes axial play for improved positioning repeatability. The carriage incorporates PBC Linear's Gliding Surface Technology (GST), featuring a self-lubricating FrelonGold® PTFE liner that eliminates metal-to-metal contact while reducing friction, wear, and maintenance. This plain bearing design operates reliably under temperature extremes, particulates, and vibration.
- Compact lead screw-driven linear slide for moving and accurately positioning loads
- Blank motor plate for integration with a customer-supplied drive system
- Lead screw diameter: 6mm
- Screw lead: 2mm
- Rail length: 200mm
- Maximum stroke: 135mm
- Low-profile height: 23mm
- Right-hand screw thread
- Single carriage
- Anodized aluminum linear rail
- Constant Force Technology™ anti-backlash nut minimizes axial play
- Gliding Surface Technology (GST) plain bearing carriage
- Self-lubricating FrelonGold® PTFE liner reduces friction, wear, and maintenance
- No metal-to-metal contact between carriage and rail
- Reliable operation under temperature extremes, particulates, and vibration
- CNC precision-rolled lead screw with 0.003in/ft (76µm/300mm) lead accuracy
- Optional profile rail increases rigidity and supports cantilevered loads
- Applications: Laboratory automation, medical equipment and robotics



