Compact Lead Screw Linear Actuator CSLSM10AGXR1ZF-2LT-0130-0 w/ NEMA 17 Motor Mount - Length: 130mm

  • Guidance: Profile rail, recirculating ball
  • Lead Screw: 10 mm dia. × 2 mm lead
  • Nut: Anti-Backlash
  • Rail Length: 130 mm
  • MAX Stroke: 50 mm
  • MAX Horizontal Load: 1,425 N (320 lb)
  • Width: 67.5 mm
  • Height: 39.04 mm
  • Cover: Tall profile
  • Drive End: Shaft
Compact lead screw-driven linear actuator with a  NEMA17 motor mount and 10x2x130mm configuration (10mm screw diameter, 2mm lead, and 130mm rail length). The lead screw moves and accurately positions loads along a ball bearing profile rail. The recirculating ball bearing carriage provides greater rigidity and cantilevered load support than Gliding Surface Technology (GST).
$776.78
Configure Custom Features
Contact
Details
Dimensions
Media
Charts
Resources

Product Details

Part Number CSLSM10AGXR1ZF-2LT-0130-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 1425(N)
Max Stroke 50.00mm
Screw Type Lead Screw
Screw Diameter 10mm
Screw Lead 2mm
Thread Direction Right
Drive End Option Shaft
Motor Option NEMA17 Motor Mount
Nut Anti-Backlash Nut
Carriage Type Profile Rail
Cover Tall
Rail Length 130mm
Num Of Carriages 1
Approx. WeightWidthLengthHeight
1.92 lbs67.5 mm130 mm39.04 mm

*For complete dimensions see tab

Videos

MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link

System Properties

Compact Series Linear Actuators Axes | PBC Linear Gliding Surface Technology
Plain Bearing
Profile Rail technology
Ball Bearing Linear Guides
Compact Series Linear Actuator from PBC Linear with Gliding Surface Technology and lead screws. Compact Series Linear Actuator from PBC Linear with Profile Rail Technology and lead screws or ball screws.
Email an Application Engineer Lead Screw Lead Screw Ball Screw
Speed (mm/s) 4,200 4,200 5,500
Acceleration (m/s2) 50 50 250
Stroke (mm) 445 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
920 Max
+ 10 mm End Over Travel
Repeatability (±mm) ≤0.02 Anti-Backlash ≤0.02 Anti-Backlash ≤0.03
Max Drive (input) Speed (rpm) 2,000 3,000 3,000
Screw Diameter (mm) 6 mm
Lead Screw
6 mm
Lead Screw
10 mm
Lead Screw
8 mm
Ball Screw
Lead (mm) 1, 2, 4, 5, 6, 8, 10, or 12 1, 2, 4, 5, 6, 8,
10, or 12
1, 2, 4, 5, 6, 8,
10, 12, 16, or 25
2, 5 or 8
Max Bearing
Loads
Fx (N) 25 25 222 386
Fy (N) 200 950 1,425
Fz (Normal) (N) 200 950 1,425
Fz (Inverted) (N) 200 950 1,425
Max Carriage
Bearing
Moment Loads
Mx (Nm) 9 20.2 30.4
My (Nm) 9 13.1 29.8
Mz (Nm) 15.1 13.1 29.8

Note: See PV Derate Chart in the next section. Plain bearings should comply with the 2:1 ratio rule.

White Paper Demystifying the 2:1 Ratio

WARNING: Profile rail requires a flat mounting surface. It is recommended to have a mounting surface within a flatness error of 0.060/200 mm. For questions, contact an Applications Engineer at +1.800.962.8979.

Noncovered Compact Dimensions

Profile Rail Actuator Dimensions

  • 6 mm Lead Screw
  • 8 mm Ball Screw
  • 10 mm Lead Screw
  • Non-Covered Actuators
Compact Series Profile Rail Linear Actuators Dimensions Top View | PBC Linear.Compact Series Profile Rail Linear Actuators Dimensions Side View | PBC Linear.

Cover Component Dimensions

Covered Compact Actuators

  • Material: Aluminum
  • Low profile cover with thru rail mount or tall profile cover that provides a more modular mounting with toe clamps
  • 6 mm diameter lead screw,
    10 mm diameter lead screws, or
    8 mm diameter ball screw drives
  • 15 PRT profile rail
    (standard recirculating ball bearing block)
  • 45 mm long carriage for 6 mm dia. lead screw
    60 mm long carriage for 8 mm dia. ball screw & 10 mm dia. lead screw
Low and tall covers are available for Compact Series Linear Actuators from PBC Linear.
Compact Series Linear Actuators Low Cover Dimensions | PBC Linear
Compact Series Linear Actuators Tall Cover Dimensions | PBC Linear
Compact Series Linear Actuators Low Cover Dimensions Top View| PBC Linear
Compact Series Linear Actuators Tall Cover Dimensions Top View | PBC Linear
Compact Series Linear Actuators with GST rails cannot have covers | PBC Linear

Covers NOT available for GST Plain Bearing Rail Systems

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link