Belt Driven Linear Actuator MTB105D-0850-25L12 Body Length: 850mm Cross Section: 80x80mm
Belt Driven Linear Actuator with an 850 mm length and a 25 mm diameter male shaft, designed for multi-axis, medium- to large-sized Cartesian gantry systems. Engineered for medium to high payload applications, it provides precise guidance with minimal friction, noise, and vibration for smooth operation. Its anodized aluminum construction includes a stainless steel strip that seals along magnetic strips to prevent contamination, making it ideal for harsh environments. Precision extrusions ensure flat and perpendicular surfaces for accurate installations.
- High Acceleration, Speed & Rigidity up to 3 m/sec
 - Long Travel Length
 - Low Friction, Noise & Vibration
 - Strong yet Lightweight & Corrosion Resistant
 - Multiple Accessories & Options
 - Anodized aluminum housing and carriage
 - Steel reinforced belt capable of handling high loads
 - Ball guided rail system
 - Adjustable belt tension
 - T-slots for mounting and sensor mounting
 - Multiple drive configurations
 
Learn More About The MTB105 Series Belt Driven Linear Actuator











