Belt Driven Linear Actuator MTB042D-1000-12L12 Body Length: 1,000mm Cross Section: 42x42mm

Belt-driven linear actuator with a length of 1000mm and a compact profile of 42mm x 42mm. It is designed for smooth operation and stability. Equipped with a left male shaft that has a diameter of 12 mm, this actuator supports a profile rail with two runner blocks per carriage, ensuring reliable and efficient performance.

  • Belt-driven linear actuator
  • Length: 1000mm
  • Compact profile: 42mm x 42mm
  • Equipped with a left male shaft
  • Shaft diameter: 12mm
  • Profile rail carriage size: 42mm
  • Supports a profile rail with two runner blocks per carriage

BLT DRV MTB 42x42x1000 LH MALE 12

3D Models

TypeFileFormatLink
3dMTB042D-1000-12L12.htmlhtmlView
cadMTB042D-1000-12L12.x_tSolidWorks >=2006Download
$2,149.79
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
74800 lbs2.48 in44.42 in2.38 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Advantages
MTB Series Linear Actuator Advantages
MTB Series Linear Actuator Features
MTB Series Linear Actuator Features
MTB Series Linear Actuator Application Examples
MTB Series Linear Actuator Application Examples
MTB Belt Adjust Online Classroom
MTB Belt Adjust Online Classroom
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

MTB Series Datasheet
datasheetOpen Link
MTB Body Length Calculation
datasheetOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
Linear Actuator Length and Slide Overtravel Calculations
blogOpen Link
A Million Pieces of Mail
blogOpen Link
High Speed Pick-and-Place Automation
blogOpen Link
Linear Motion in Large Format Printers
blogOpen Link
Measuring Moisture in Paper
blogOpen Link
Bottling Up Linear Motion
blogOpen Link
Automated Packaging Systems
blogOpen Link
PBC Linear Actuators Put Medical Testing on the Fast-track
newsOpen Link
Large Printer Glides Smoothly Along PBC Linear Path
newsOpen Link
PBC Linear Provides Complete: Fast Automation Solution for Medical Sample Equipment
newsOpen Link