Belt Driven Linear Actuator MTB080D-1000-19F12 Length: 1000mm Cross Section: 80x80mm

  • Max Speed: 3 m/s (118.11 in/s)
  • Max Load (Fy / Fz): 4,500 N (1,011.64 lbf)
  • Max Load (Fx): 1,650 N (370.93 lbf)
  • Max Moment (My / Mz): 450 Nm (3,983 lbf-in)
  • Repeatability: ±0.05 mm (±0.002 in)
  • Frame Size: 80 x 80 mm (3.15 x 3.15 in)
  • Guideway: Ball guided profile rail, 2 runner blocks per carriage
  • Drive: Steel-reinforced belt, 19 mm female hollow input shaft
  • Motor Mounts: NEMA and metric motor mount kits available
  • Family stroke range 100 mm (3.94 in) to 6,000 mm (236.22 in)
Belt-driven linear actuator with a 1,000mm body length, 80mm x 80mm base profile, and one carriage guided by a single recirculating ball profile rail with two runner blocks for high-speed linear motion.

Motor Mount Kits

Use the configurator to select compatible motor mount kits.
Motor Mount Kits
$3,566.05
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightWidthLengthHeight
27.79 lbs80 mm1208 mm80 mm

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Advantages
MTB Series Linear Actuator Advantages
MTB Series Linear Actuator Features
MTB Series Linear Actuator Features
MTB Series Linear Actuator Application Examples
MTB Series Linear Actuator Application Examples
MTB Belt Adjust Online Classroom
MTB Belt Adjust Online Classroom
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
Linear Actuator Length and Slide Overtravel Calculations
blogOpen Link
A Million Pieces of Mail
blogOpen Link
High Speed Pick-and-Place Automation
blogOpen Link
Linear Motion in Large Format Printers
blogOpen Link
Measuring Moisture in Paper
blogOpen Link
Bottling Up Linear Motion
blogOpen Link
Automated Packaging Systems
blogOpen Link
PBC Linear Actuators Put Medical Testing on the Fast-track
newsOpen Link
Large Printer Glides Smoothly Along PBC Linear Path
newsOpen Link
PBC Linear Provides Complete: Fast Automation Solution for Medical Sample Equipment
newsOpen Link
PBC Linear MTB Series belt-driven linear actuator

Key Features:

  • Long travel lengths
  • High acceleration, speeds, and rigidity
  • Strong yet lightweight and corrosion-resistant
  • Low friction, noise and vibration
  • Anodized aluminum housing and carriage
  • Steel reinforced belt capable of handling high loads
  • Ball guided rail system
  • Adjustable belt tension
  • Multiple drive configurations
MTB Series carriage and profile rail detail
MTB Series belt drive and end block detail
MTB Series
Sizemm42 x 4255 x 5580 x 80105 x 105
Base WeightKg1.604.806.0012.50
MAX LoadFxN4608201,6502,750
FyN1,5601,8504,5007,500
FzN1,5601,8504,5007,500
MAX MomentsMxNm202580120
MyNm55120450700
MzNm55120450700
MAX Stroke Lengthmm2,0006,0006,0006,000
MIN Stroke Lengthmm100100100100
Add for 100 mm of StrokeKg0.250.370.901.50
MAX Speedm/s3333
Moment of InertiaIxcm41236183440
Iycm41545226535

3D Models

html
3dView
SolidWorks >=2006
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

MTB Series Datasheet
datasheetOpen Link
MTB Body Length Calculation
datasheetOpen Link

Application Fit

  • High-Speed Pick-and-Place
  • Packaging Equipment
  • Large-Format Printing
  • Bottling Lines
  • Mail and Parcel Sorting
  • Medical Testing Equipment

Selection Notes: Four profile sizes, 42 to 105 mm, with multiple drive configurations · Steel-reinforced belt with adjustable tension; anodized aluminium housing and carriage · T-slots along the extrusion for mounting and for sensor mounting · Motor mount kits and couplers available for NEMA and metric motor sizes · Limit switches must be used to stop the carriage reaching the end blocks