Belt DrivenLinear Actuator MTS

Belt Driven Linear Actuator with 2 External Profile Rail Guides - MTS Series

  • Frame Sizes: 55 and 80 mm square
  • Max Load (Fz): 10,800 N (55) and 20,200 N (80)
  • Max Stroke: 6,700 mm (263.78 in)
  • Min Stroke: 100 mm
  • Max Speed: 3 m/s (118 in/s)
  • Base Weight: 4.80 kg (55) and 8.80 kg (80)
  • Guidance: Two external profile rail guides

The MTS Series belt-driven linear actuators are the high-rigidity, high-load option within the MT actuator family, using dual external recirculating ball profile rail guides with two runner blocks per carriage. Compared with the MTB Series, which uses a single profile rail guide for fast, open, long-travel motion, MTS actuators add a second guide rail for increased stiffness, higher moment load capacity, and stronger carriage support. Compared with MTE enclosed belt-driven actuators, MTS prioritizes load capacity and rigidity over drive protection in contaminated environments. A steel-reinforced belt drive with adjustable tensioning supports consistent performance over long stroke lengths, while the lightweight, corrosion-resistant aluminum structure helps minimize friction, noise, and vibration. The dual-guide design makes MTS actuators well suited for heavy payloads, large moments, gantry systems, machine loading, material handling, pick-and-place systems, and other automation applications that need fast belt-driven travel with greater stability than single-guide actuator platforms. Available in carriage and rail cross sections from 74 mm x 55 mm to 105 mm x 80 mm, MTS belt-driven linear actuators support horizontal payloads up to 20,200 N (4,541 lb) and stroke lengths up to 6,700 mm (263.78 in).

Data Sheet Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (5)

MTS Series
NameFrame Size mmBody Length mmCarriage TypeDrive TypeMax Horizontal Load (N)Max Stroke (mm)Shaft Dia. (mm)Shaft TypePriceActions
MTS080D-2500-19L1280 2500 Profile Rail Belt 20200 2145 19 Left Male $6,965.26 Shop
MTS080D-1000-16F1280 1000 Profile Rail Belt 20200 645 16 Female Hollow $4,051.51 Shop
MTS080D-0500-16F1280 500 Profile Rail Belt 20200 145 16 Female Hollow $3,080.26 Shop
MTS055D-4000-16L1255 4000 Profile Rail Belt 10800 3736 16 Left Male $7,300.57 Shop
MTS055D-1000-12F1255 1000 Profile Rail Belt 10800 736 12 Female Hollow $2,985.07 Shop