Belt Driven Linear Actuator MTS080D-1000-16F12 Length: 1000mm Cross Section: 80mmx80mm
- Max Speed: 3 m/s (118.11 in/s)
- Max Load (Fy / Fz): 20,200 N (4,541.14 lbf)
- Max Load (Fx): 1,650 N (370.93 lbf)
- Max Moment (My / Mz): 730 Nm (6,461.04 lbf-in)
- Repeatability: ±0.05 mm (±0.002 in)
- Frame Size: 80 x 80 mm (3.15 x 3.15 in)
- Guideway: Dual ball guide — two external profile rails
- Drive: Steel-reinforced belt, 16 mm female hollow input shaft
- Motor Mounts: NEMA and metric motor mount kits available
- Family stroke range 100 mm (3.94 in) to 6,700 mm (263.78 in)
Belt-driven linear actuator with a 1000mm body length, 80mm x 80mm base profile, and one carriage supported by two external recirculating ball profile rail guides for high rigidity and load support. This MTS Series actuator uses a steel-reinforced timing belt with adjustable tensioning and a 16mm female drive shaft for motor or gearbox integration. Compared with MTB actuators, which use a single profile rail guide, and MTE actuators, which use one internal and one external guide, the MTS design uses two external profile rail guides for higher load capacity, increased moment resistance, and stronger carriage stability. A stainless steel strip seals along magnetic strips to help prevent contamination, while precision extrusions provide flat and perpendicular surfaces for accurate installation.
- Belt-driven linear actuator
- External dual rail guidance
- Supports two profile rails with two runner blocks per carriage
- Length: 1000 mm
- Compact profile: 80 mm x 80 mm
- Designed for smooth operation and stability
- Equipped with a female shaft
- Shaft diameter: 16 mm
Motor Mount Kits
Application Fit
- Multi-Axis Cartesian Gantries
- Y-Axis of Gantry Systems
- Medium to Large Scale Automation
- High-Rigidity Positioning
- Contaminant-Prone Environments
Selection Notes: Dual ball guide system on two external rails, for higher rigidity and load capacity than the MTB Series · Stainless-steel sealing strip on magnetic tracks protects internal components from dust and debris · Precision-machined aluminium extrusions give flat, perpendicular mounting surfaces · Body lengths over 1,500 mm: consult the factory. Profile rail is segmented over 1 m · Limit switches must be used to stop the carriage reaching the end blocks
