Belt Driven Linear Actuator MTS055D-1000-12F12 Length: 1000mm Profile: 55mmx55mm

  • Max Speed: 3 m/s (118.11 in/s)
  • Max Load (Fy / Fz): 10,800 N (2,427.94 lbf)
  • Max Load (Fx): 820 N (184 lbf)
  • Max Moment (My / Mz): 480 Nm (4,248.36 lbf-in)
  • Repeatability: ±0.05 mm (±0.002 in)
  • Frame Size: 55 x 55 mm (2.17 x 2.17 in)
  • Guideway: Dual ball guide — two external profile rails
  • Drive: Steel-reinforced belt, 12 mm female hollow input shaft
  • Motor Mounts: NEMA and metric motor mount kits available
  • Family stroke range 100 mm (3.94 in) to 6,700 mm (263.78 in)
Belt-driven linear actuator with a 1000mm body length, 55mm x 55mm base profile, and one carriage supported by two external recirculating ball profile rail guides for high rigidity and load support.

Motor Mount Kits

Use the configurator to select compatible motor mount kits.
Motor Mount Kits
$2,985.07
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightWidthLengthHeight
21.49903888 lbs55 mm1176 mm55 mm

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
PBC Linear Provides Fast Transfer Packaging Solution
PBC Linear Provides Fast Transfer Packaging Solution

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
How to Adjust Belt Tension on MT Actuators
blogOpen Link
Linear Actuator Length and Slide Overtravel Calculations
blogOpen Link
A Million Pieces of Mail
blogOpen Link
Part Number Carriage Type Drive Type Max Horizontal Load (N) Max Stroke (mm)
MTS055D-0250-16L12 Profile Rail Belt 10,800
MTS055D-1000-12F12 Profile Rail Belt 10,800 736
MTS055D-4000-16L12 Profile Rail Belt 10,800 3736
MTS080D-0500-16F12 Profile Rail Belt 20,200 145
MTS080D-1000-16F12 Profile Rail Belt 20,200 645
MTS080D-2500-19L12 Profile Rail Belt 20,200 2145

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

MTS Series Datasheet
datasheetOpen Link

Application Fit

  • Multi-Axis Cartesian Gantries
  • Y-Axis of Gantry Systems
  • Medium to Large Scale Automation
  • High-Rigidity Positioning
  • Contaminant-Prone Environments

Selection Notes: Dual ball guide system on two external rails, for higher rigidity and load capacity than the MTB Series · Stainless-steel sealing strip on magnetic tracks protects internal components from dust and debris · Precision-machined aluminium extrusions give flat, perpendicular mounting surfaces · Body lengths over 1,500 mm: consult the factory. Profile rail is segmented over 1 m · Limit switches must be used to stop the carriage reaching the end blocks