Self-Lubricating Slew Ring Bearings

Maintenance-Free Rotary Motion for High Loads


Gliding surface polymer slewing ring bearings, maintenance-free and designed for easy installation with replaceable sliding elements. Built to withstand very high loads while providing high rigidity, these bearings feature anodized aluminum rings and self-lubricating, high-performance polymer sliding pads instead of traditional ball bearings. This product is the result of years of PBC Linear expertise in self-lubricating bearings, making it ideal for a wide range of applications, from clean rooms to environments with contaminants, thanks to its grease-free, self-lubricating design. With a maximum temperature limit of 248°F (120°C) and a lower application temperature of -40°C, these bearings ensure reliable performance across diverse operating conditions.

Performance Benefits of Self- Lubricating Slewing Rings:

  • Maintenance-Free & Self-Lubricating: Eliminates the need for lubrication, reducing maintenance and downtime.
  • High Load Capacity: Handles up to 45,000 N static and 12,000 N dynamic loads, ensuring reliability under heavy loads.
  • Easy Installation: Replaceable sliding elements simplify assembly and maintenance.
  • Durable Construction: Anodized aluminum with high-performance polymer sliding pads provides strength and rigidity.
  • Wide Operating Temperature Range: Performs consistently from -40°C to 120°C (248°F) for use in diverse environments.
  • Versatile Material Options: Available with FDA-grade, high-temperature, and ESD sliding pad materials for specialized applications.
  • High-Speed Capability: Supports speeds up to 600 r/min for dynamic applications.

Polymer Slewing Bearings

PBC Linear’s new family of slewing ring bearings is completely maintenance-free and designed for easy installation with replaceable sliding elements. Built to withstand very high loads and provide high rigidity, these bearings feature self-lubricating, high-performance plastic sliding pads housed within anodized aluminum surfaces.

This product comes from PBC Linear's years of expertise in self-lubricating bearings, offering a solution ideal for a wide range of applications—from clean rooms to environments with contaminants—thanks to its grease-free and self-lubricating design. With a maximum temperature limit of 248°F (120°C) and a lower application temperature of -40°C, these bearings provide reliable performance across diverse operating conditions.


Plain Slew Ring Bearing Series: Family: High Load, I.D.: 200mm, O.D.: 300mm, Ring Material: Aluminum,

P02 Series Slewing Rings

The SRB-P02 slewing ring family offers an extremely lightweight, low-cost option. This slewing ring is 30% lighter due to the use of plastic screws and a plastic inner ring, making it exceptionally easy to handle. It features a compact design and is self-lubricating, ensuring maintenance-free operation. The outer rings are anodized aluminum. This combination of materials and design results in a reliable, cost-effective solution for your needs.

Available with stainless steel outer rings on the product configurator.

Plain Slew Ring Bearing Series: SRB, SRB-P03-0150-0250-ALNN, Family: High Load, I.D.: 150mm, O.D.: 250mm, Ring Material: Aluminum,

P03 Series Slewing Rings

The SRB-P03 slewing ring family is ideal for high-load applications and offers the advantage of being completely maintenance-free. The slewing ring bearing is designed for easy installation, featuring replaceable self-lubricating sliding pads. The inner and outer rings are anodized aluminum.

Sliding pads made from FDA-grade, high-temperature, or ESD materials and stainless steel rings are available on the product configurator.

Part Number ▲ Inner Diameter ▲ Outer Diameter ▲ Ring Material ▲ Tooth Gearing ▲ Plain Bearing Material ▲ Tooth Profile ▲ Buy Now
SRB-P03-0060-0167-ALEN-E1-HTD8 60 mm 167 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0050-0162-ALEN-E1-HTD8 50 mm 162 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0030-0111-ALEN-E1-HTD8 30 mm 111 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0020-0081-ALEN-E1-HTD5 20 mm 81 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD5M Shop Now
SRB-P03-0200-0304-ALEN-E1-HTD8 200 mm 304 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0150-0253-ALEN-E1-HTD8 150 mm 253 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0100-0187-ALEN-E1-HTD8 100 mm 187 mm Aluminum External Teeth E1 (STANDARD) Toothed Belt - HTD8M Shop Now
SRB-P03-0060-0160-SSNN-M9 60 mm 160 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0050-0150-SSNN-M9 50 mm 150 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0030-0100-SSNN-M9 30 mm 100 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0020-0080-SSNN-M9 20 mm 80 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0200-0300-SSNN-M9 200 mm 300 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0150-0250-SSNN-M9 150 mm 250 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0100-0185-SSNN-M9 100 mm 185 mm Stainless Steel None M9 (ESD) No Geared Teeth Shop Now
SRB-P03-0060-0160-SSNN-E1 60 mm 160 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0050-0150-SSNN-E1 50 mm 150 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0030-0100-SSNN-E1 30 mm 100 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0020-0080-SSNN-E1 20 mm 80 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0200-0300-SSNN-E1 200 mm 300 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0150-0250-SSNN-E1 150 mm 250 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0100-0185-SSNN-E1 100 mm 185 mm Stainless Steel None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0060-0160-ALNN-E6 60 mm 160 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0050-0150-ALNN-E6 50 mm 150 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0030-0100-ALNN-E6 30 mm 100 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0020-0080-ALNN-E6 20 mm 80 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0200-0300-ALNN-E6 200 mm 300 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0150-0250-ALNN-E6 150 mm 250 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0100-0185-ALNN-E6 100 mm 185 mm Aluminum None E6 (FDA) No Geared Teeth Shop Now
SRB-P03-0060-0160-ALNN-E2 60 mm 160 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0050-0150-ALNN-E2 50 mm 150 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0030-0100-ALNN-E2 30 mm 100 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0020-0080-ALNN-E2 20 mm 80 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0200-0300-ALNN-E2 200 mm 300 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0150-0250-ALNN-E2 150 mm 250 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0100-0185-ALNN-E2 100 mm 185 mm Aluminum None E2 (High Temp) No Geared Teeth Shop Now
SRB-P03-0060-0160-ALNN-E1 60 mm 160 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0050-0150-ALNN-E1 50 mm 150 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0030-0100-ALNN-E1 30 mm 100 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0020-0080-ALNN-E1 20 mm 80 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0200-0300-ALNN-E1 200 mm 300 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0150-0250-ALNN-E1 150 mm 250 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P03-0100-0185-ALNN-E1 100 mm 185 mm Aluminum None E1 (STANDARD) No Geared Teeth Shop Now
SRB-P02-0060-0160-ALNN-M1 60 mm 160 mm Aluminum None M1 No Geared Teeth Shop Now
SRB-P02-0050-0150-ALNN-M1 50 mm 150 mm Aluminum None M1 No Geared Teeth Shop Now
SRB-P02-0030-0100-ALNN-M1 30 mm 100 mm Aluminum None M1 No Geared Teeth Shop Now
SRB-P02-0020-0080-ALNN-M1 20 mm 80 mm Aluminum None M1 No Geared Teeth Shop Now