Plain Slew Ring Bearing - Aluminum SRB-P03-0100-0185-ALNN-E2 High Temperature Material ID: 100mm
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 100mm and outer diameter of 185mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength and lightweight performance. The self-lubricating E2 plastic sliding pads ensure efficient, friction-free operation, eliminating the need for regular maintenance. The E2 material is designed for use in high temperature applications up to 200°C (392°F).
- Exceptional load capacity for demanding systems
- Maintenance-free, self-lubricating design
- Lightweight yet durable anodized aluminum construction
- Reliable performance in diverse environmental conditions