Plain Slew Ring Bearing

Plain Slew Ring Bearings

Slew ring bearings, also known as slewing rings or turntable bearings, are rotary bearings designed to support heavy radial, axial, and moment loads while enabling intermittent rotation. Plain slew rings have a robust construction with anodized aluminum rings and self-lubricating polymer sliding pads in place of traditional ball bearings. These maintenance-free bearings feature replaceable sliding elements for easy installation, exceptional rigidity, and operation in diverse environments like clean rooms or contaminated settings without grease. With outer diameters ranging from 80 mm to 310 mm and a wide temperature range from -40°C to 120°C (248°F), they offer high load capacities and durability. Variants include electrostatic, FDA-compliant, high-temperature, and all-weather options, supporting up to 600 rpm for dynamic operations.

More About Plain Slew Ring Bearings

Ways to Order

Data Sheet Preview
Video Video Features Features
46 products
Light Weight Plain Slew Ring Bearing with an inner diameter of 20mm and an outer diameter of 80mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$106.56
Light Weight Plain Slew Ring Bearing with an inner diameter of 30mm and an outer diameter of 100mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$146.09
Light Weight Plain Slew Ring Bearing with an inner diameter of 50mm and an outer diameter of 150mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$164.19
Light Weight Plain Slew Ring Bearing with an inner diameter of 60mm and an outer diameter of 160mm is part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing combines robust strength with a low weight. The inner ring is crafted from FDA-grade plastic, ensuring..
$204.87
Plain Slew Ring Bearing made of anodized aluminum with a 20mm ID and 80mm OD, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The self-lubricating,..
$106.27
Plain Slew Ring Bearing made of high temperature aluminum with a 20mm ID and 80mm OD, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength and lightweight..
$122.49
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 20mm and outer diameter of 80mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating E6..
$93.69
Plain Slew Ring Bearing, with external HTD5M geared teeth, featuring an inner diameter of 20mm and an outer diameter of 81mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power..
$129.18
Plain Slew Ring Bearing made of anodized aluminum with a 30mm ID and 100mm OD, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The self-lubricating,..
$153.62
Plain Slew Ring Bearing made of high temperature aluminum with a 30mm ID and 100mm OD, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength and lightweight..
$166.98
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 30mm and outer diameter of 100mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating E6..
$127.23
Plain Slew Ring Bearing, with external HTD8M geared teeth, featuring an inner diameter of 30mm and an outer diameter of 111mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power..
$188.88
Plain Slew Ring Bearing made of anodized aluminum with a 50mm ID and 150mm OD, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The self-lubricating,..
$232.99
Plain Slew Ring Bearing made of high temperature aluminum with a 50mm ID and 150mm OD, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength and lightweight..
$277.26
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 50mm and outer diameter of 150mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating E6..
$200.34
Plain Slew Ring Bearing, with external HTD8M geared teeth, featuring an inner diameter of 50mm and an outer diameter of 162mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power..
$315.45
Plain Slew Ring Bearing made of anodized aluminum with a 60mm ID and 160mm OD, tailored for heavy-duty applications requiring robust and reliable performance. Designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads, its anodized aluminum outer rings provide excellent strength and durability. The self-lubricating,..
$228.89
High Temperature Material Plain Slew Ring Bearing with an inner diameter of 60mm and outer diameter of 160mm, designed for applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Equipped with bolt-hole patterns for secure face mounting, this bearing features anodized aluminum outer rings for optimal strength..
$259.44
FDA Compliant Aluminum Plain Slew Ring Bearing with an inner diameter of 60mm and outer diameter of 160mm, designed for food and drug handling applications requiring intermittent rotation while handling heavy radial, axial, and moment loads. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating E6..
$199.35
Plain Slew Ring Bearing, with external HTD8M geared teeth, featuring an inner diameter of 60mm and an outer diameter of 167mm boasts anodized aluminum outer rings that provide a lightweight yet robust construction. This high-load slew ring bearing includes external geared teeth optimized for toothed belt systems, facilitating efficient power..
$342.66
46 products

Plain Slew Ring Bearings

46 products

Slew ring bearings, also known as slewing rings or turntable bearings, are rotary bearings designed to support heavy radial, axial, and moment loads while enabling intermittent rotation. Plain slew rings have a robust construction with anodized aluminum rings and self-lubricating polymer sliding pads in place of traditional ball bearings. These maintenance-free bearings feature replaceable sliding elements for easy installation, exceptional rigidity, and operation in diverse environments like clean rooms or contaminated settings without grease. With outer diameters ranging from 80 mm to 310 mm and a wide temperature range from -40°C to 120°C (248°F), they offer high load capacities and durability. Variants include electrostatic, FDA-compliant, high-temperature, and all-weather options, supporting up to 600 rpm for dynamic operations.


  • High load capacity, handling up to 45,000 N static and 12,000 N dynamic loads
  • Durable construction with strong anodized aluminum rings and polymer pads
  • Versatile material options including FDA-grade, high-temperature, and ESD materials
  • High-speed capability supporting up to 600 rpm for dynamic operations