Linear Ball Bearings

High-Speed Linear Motion & Cantilevered Load Support

Linear ball bearings use recirculating steel balls that roll along round shafts to move and accurately position loads with low friction at high speeds. Linear ball bearings use recirculating steel balls that roll along round shafts to move and accurately position loads with low friction at high speeds. Compared with plain linear bearings, they provide greater support for cantilevered loads without the 2:1 binding ratio limitation of sliding bearings. Plain bearings rely on sliding contact and perform particularly well in harsh or contaminated environments, while linear ball bearings provide accurate, repeatable positioning in cleaner operating conditions.

Each bearing consists of a heat-treated alloy steel outer shell containing recirculating steel ball circuits and a durable polymer resin retainer. The retainer guides the balls along the shaft and through internal return channels while reducing operating noise. Double seals at the bearing ends help retain lubrication and protect against contaminants. This construction supports loads from multiple directions, making linear ball bearings suitable for automation, packaging, material handling, and precision positioning systems requiring high speeds and repeatable movement.

PBC Linear offers industrial-standard linear ball bearings in inch, ISO metric and JIS metric sizes, with steel and stainless-steel constructions available. Load capacities reach 166,000lb (740kN), with maximum speeds up to 8m/s (315in/s). Optional nitrile, urethane and Viton® seals are available for inside diameters ≥½″ (20mm), while open-shell designs provide clearance for rail-supported round shafting.

Buy linear ball bearings now

Key Features for Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for -4°F to +176°F (-20°C to +80°C) environments.
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: From 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).

Linear Ball Bearings Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double length versions for increased load capacities.

IP (Inch) Closed Linear Ball Bearing

IP (Inch) Closed Linear Ball Bearing

This is the closed, imperial (inch) version of our steel Linear Ball Bearing. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 1,784 lb (7,900 N)
  • Dynamic Load Capacities up to 858 lb (3,800 N)
Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) MAX Dynamic Load Rating (lbs) Length Shop Link
IP04G 1/4 1/2 1/4 46 46 Shop Now
IP06G 3/8 5/8 3/8 50 50 Shop Now
IP08G 1/2 7/8 1/2 114 114 Shop Now
IP10G 5/8 1.13 5/8 174 174 Shop Now
IP12G 3/4 1.25 3/4 193 193 Shop Now
IP16G 1.00 1.56 1.00 220 220 Shop Now
IP20G 1.25 2.00 1.25 352 352 Shop Now
IP24G 1.50 2.38 1.50 490 490 Shop Now
IP32G 2.00 3.00 2.00 858 858 Shop Now

IP-AJ (Inch) Closed Adjustable Linear Ball Bearing

IP-AJ (Inch) Closed Adjustable Linear Ball Bearing

This is the closed and adjustable, imperial (inch) version of our steel linear ball bearing. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1,700 lb (7,900 N)
  • Dynamic Load Capacities up to 850 lb (3,800 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP08G-AJ1/27/81/2114114Shop Now
IP10G-AJ5/81.135/8114114Shop Now
IP12G-AJ3/41.253/4193193Shop Now
IP16G-AJ1.001.561.00220220Shop Now
IP20G-AJ1.252.001.25352352Shop Now
IP24G-AJ1.502.381.50490490Shop Now
IP32G-AJ2.003.002.00858858Shop Now

IP-OP (Inch) Open Linear Ball Bearing

IP-OP (Inch) Open Linear Ball Bearing

This is the standard, open version of our linear ball bearing line. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 1784 lb (7,900 N)
  • Dynamic Load Capacities up to 858 lb (3,800 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)MAX Dynamic Load Rating (lbs)LengthShop Link
IP08G-OP1/27/81/2114114Shop Now
IP10G-OP5/81.135/8174174Shop Now
IP12G-OP3/41.253/4193193Shop Now
IP16G-OP1.001.571.00220220Shop Now
IP20G-OP1.252.001.25352352Shop Now
IP24G-OP1.502.381.50490490Shop Now
IP32G-OP2.003.002.00858858Shop Now

EP (ISO Metric) Closed Linear Ball Bearing

EP (ISO Metric) Closed Linear Ball Bearing

This is the closed, ISO Metric version of our steel linear ball bearing. 

  • ID sizes range from 5 mm to 50 mm
  • Static Load Capacities up to 7930 N (1,700 lb)
  • Dynamic Load Capacities up to 3820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP05G5125200200Shop Now
EP08G8168260260Shop Now
EP10G101910372372Shop Now
EP12G122212410410Shop Now
EP16G162616770770Shop Now
EP20G203220860860Shop Now
EP25G254025980980Shop Now
EP30G3047301,5601,560Shop Now
EP40G4062402,1502,150Shop Now
EP50G5075507,9307,930Shop Now

EP-AJ (ISO Metric) Adjustable Linear Ball Bearing

EP-AJ (ISO Metric) Adjustable Linear Ball Bearing

This is the ISO Metric version of our adjustable linear ball bearing. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
Name Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) MAX Dynamic Load Rating (N) Length Shop Link
EP12G-AJ 12 22 12 410 410 Shop Now
EP16G-AJ 16 26 16 770 770 Shop Now
EP20G-AJ 20 32 20 860 860 Shop Now
EP25G-AJ 25 40 25 980 980 Shop Now
EP30G-AJ 30 47 30 1,560 1,560 Shop Now
EP40G-AJ 40 62 40 2,150 2,150 Shop Now
EP50G-AJ 50 75 50 3,820 3,820 Shop Now

EP-OP (ISO Metric) Open Linear Ball Bearing

EP-OP (ISO Metric) Open Linear Ball Bearing

This round shaft linear ball bearing is the open, ISO Metric version. 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP12G-OP122212410410Shop Now
EP16G-OP162616770770Shop Now
EP20G-OP203220860860Shop Now
EP25G-OP254025980980
EP30G-OP3047301,5601,560Shop Now
EP40G-OP4062402,1502,150Shop Now
EP50G-OP5075503,8203,820Shop Now

EPS (ISO Metric) Self-Aligning Closed Linear Ball Bearing

EPS (ISO Metric) Closed Linear Ball Bearing

This round shaft linear ball bearing is the closed, ISO Metric version. 

  • ID sizes range from 16 mm to 50 mm
  • Static Load Capacities up to 6762 N
  • Dynamic Load Capacities up to 13720 N
Part Number Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) MAX Dynamic Load Rating (N) Length Shop Link
EPS16 16 26 16 1,176 1,176 Shop Now
EPS20 20 32 20 2,352 2,352 Shop Now
EPS25 25 40 25 4,508 4,508 Shop Now
EPS30 30 47 30 5,586 5,586 Shop Now
EPS40 40 62 40 9,310 9,310 Shop Now
EPS50 50 75 50 13,720 13,720 Shop Now

EPS-OP (ISO Metric) Self-Aligning Open Linear Ball Bearing

EPS-OP (ISO Metric) Open Linear Ball Bearing

This round shaft linear ball bearing is the open, ISO Metric version. This bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 16 mm to 50 mm
  • Static Load Capacities up to 6,860 N
  • Dynamic Load Capacities up to 13,857 N
Part Number Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) MAX Dynamic Load Rating (N) Length Shop Link
EPS16-OP 16 26 16 1,332 1,332 Shop Now
EPS20-OP 20 32 20 2,371 2,371 Shop Now
EPS25-OP 25 40 25 4,557 4,557 Shop Now
EPS30-OP 30 47 30 5,644 5,644 Shop Now
EPS40-OP 40 62 40 9,398 9,398 Shop Now
EPS50-OP 50 75 50 13,857 13,857 Shop Now

JP (JIS) Closed Linear Ball Bearing

JP (JIS) Closed Linear Ball Bearing

This linear ball bearing is the closed, JIS Metric version. 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 7,930 N (1,700 lb)
  • Dynamic Load Capacities up to 3,820 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP08G8158260260Shop Now
JP10G101910370370Shop Now
JP12G122112410410Shop Now
JP13G132313500500Shop Now
JP16G162816770770Shop Now
JP20G203220860860Shop Now
JP25G254025980980Shop Now
JP30G3045301,5601,560Shop Now
JP35G3552351,6601,660Shop Now
JP40G4060402,1502,150Shop Now
JP50G5080503,8203,820Shop Now

JP-AJ (JIS) Adjustable Linear Ball Bearing

JP-AJ (JIS) Adjustable Linear Ball Bearing

This steel linear ball bearing is the JIS Metric version of the adjustable linear bearing.

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7930 N (1700 lb)
  • Dynamic Load Capacities up to 3820 N (850 lb)
Name Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) MAX Dynamic Load Rating (N) Length Shop Link
JP12G-AJ 12 21 12 410 410 Shop Now
JP13G-AJ 13 23 13 500 500 Shop Now
JP16G-AJ 16 28 16 770 770 Shop Now
JP20G-AJ 20 32 20 860 860 Shop Now
JP25G-AJ 25 40 25 980 980 Shop Now
JP30G-AJ 30 45 30 1,560 1,560 Shop Now
JP35G-AJ 35 52 35 1,660 1,660 Shop Now
JP40G-AJ 40 60 40 2,150 2,150 Shop Now
JP50G-AJ 50 80 50 3,820 3,820 Shop Now

JP-OP (JIS) Open Linear Ball Bearing

JP-OP (JIS) Open Linear Ball Bearing

This is the JIS Metric open version of the linear ball bearing product line.  

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 7,900 N (1,700 lb)
  • Dynamic Load Capacities up to 3,800 N (850 lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP12G-OP122112410410Shop Now
JP13G-OP132313500500Shop Now
JP16G-OP162816770770Shop Now
JP20G-OP203220860860Shop Now
JP25G-OP254025980980Shop Now
JP30G-OP3045301,5601,560Shop Now
JP35G-OP3552351,6601,660Shop Now
JP40G-OP4060402,1502,150Shop Now
JP50G-OP5080503,8203,820Shop Now

IPS (Inch) Closed Self-Aligning Super Linear Ball Bearing

IPS (Inch) Closed Self-aligning Linear Super Ball Bearing

This is the closed, self-aligning imperial (inch) version of our linear ball bearing collection. It has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 2165 lb (13,300 N)
  • Dynamic Load Capacities up to 2430 lb (10,600 N)
Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) MAX Dynamic Load Rating (lbs) Length Shop Link
IPS08-OP 1/2 7/8 1/2 230 230 Shop Now
IPS10-OP 5/8 1.13 5/8 400 400 Shop Now
IPS12-OP 3/4 0.13 3/4 470 470 Shop Now
IPS16-OP 1.00 1.56 1.00 850 850 Shop Now
IPS20-OP 1.25 2.00 1.25 1,230 1,230 Shop Now
IPS24-OP 1.50 2.38 1.50 1,480 1,480 Shop Now
IPS32-OP 2.00 3.00 2.00 2,430 2,430 Shop Now

IPS-OP (Inch) Open Self-Aligning Linear Ball Bearing

IPS-OP (Inch) Open Self-Aligning Linear Ball Bearing

This is the open, self-aligning imperial (inch) version of our linear ball bearing collection. This linear ball bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application. 

  • ID sizes range from 1/2" to 2”
  • Static Load Capacities up to 2,165 lb (11,000 N)
  • Dynamic Load Capacities up to 2,430 lb (9,700 N)
Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) MAX Dynamic Load Rating (lbs) Length Shop Link
IPS08-OP 1/2 7/8 1/2 230 230 Shop Now
IPS10-OP 5/8 1.13 5/8 400 400 Shop Now
IPS12-OP 3/4 0.13 3/4 470 470 Shop Now
IPS16-OP 1.00 1.56 1.00 850 850 Shop Now
IPS20-OP 1.25 2.00 1.25 1,230 1,230 Shop Now
IPS24-OP 1.50 2.38 1.50 1,480 1,480 Shop Now
IPS32-OP 2.00 3.00 2.00 2,430 2,430 Shop Now

KHP (ISO Metric) Compact Thin Wall Linear Ball Bearing

KHP (ISO Metric) Compact Thin Wall Ball Bearing

This is the closed, compact thin wall ISO Metric version of our linear ball bearings. 

  • ID sizes range from 6 mm to 50 mm
  • Static Load Capacities up to 6,300 N (1,400 lb)
  • Dynamic Load Capacities up to 5,500 N (1,200 lb)
Name Nominal ID (mm) Nominal OD (mm) Shaft Diameter (mm) MAX Dynamic Load Rating (N) Length Shop Link
KHP06 6 12 6 400 400 Shop Now
KHP08 8 15 8 435 435 Shop Now
KHP10 10 17 10 500 500 Shop Now
KHP12 12 19 12 620 620 Shop Now
KHP14 14 21 14 620 620 Shop Now
KHP16 16 24 16 800 800 Shop Now
KHP20 20 28 20 950 950 Shop Now
KHP25 25 35 25 1,990 1,990 Shop Now
KHP30 30 40 30 2,880 2,880 Shop Now
KHP40 40 52 40 4,400 4,400 Shop Now
KHP50 50 62 50 5,500 5,500 Shop Now

IP-W (Inch) Closed Wide Linear Ball Bearing

IP-W (Inch) Closed Wide Linear Ball Bearing

This is the closed, double length imperial (inch) linear ball bearing. 

  • ID sizes range from 1/4" to 2”
  • Static Load Capacities up to 3,500 lb (15,900 N)
  • Dynamic Load Capacities up to 1,366 lb (6,000 N)
  • Static Moment Capacities up to 290 ft-lb (399 Nm)
Name Nominal ID (in) Nominal OD (in) Shaft Diameter (in) MAX Dynamic Load Rating (lbs) Length Shop Link
IP04GW 1/4 1/2 1/4 72 72 Shop Now
IP08GW 1/2 7/8 1/2 182 182 Shop Now
IP10GW 5/8 1.13 5/8 276 276 Shop Now
IP12GW 3/4 1.25 3/4 307 307 Shop Now
IP16GW 1.00 1.56 1.00 352 352 Shop Now
IP20GW 1.25 2.00 1.25 562 562 Shop Now
IP24GW 1.50 2.38 1.50 771 771 Shop Now
IP32GW 2.00 3.00 2.00 1,366 1,366 Shop Now

EP-W (ISO Metric) Closed Wide Linear Ball Bearing

EP-W (ISO Metric) Closed Wide Linear Ball Bearing

This is the closed, double length ISO Metric version of our steel linear ball bearing.

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,080 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
EP12GW122212813813Shop Now
EP16GW162616921921Shop Now
EP20GW2032201,3701,370Shop Now
EP25GW2540251,5701,570Shop Now
EP30GW3047302,5002,500Shop Now
EP40GW4062403,4303,430Shop Now
EP50GW5075506,0806,080Shop Now

JP-W (JIS) Closed Wide Linear Ball Bearing

JP-W (JIS) Closed Wide Linear Ball Bearing

This is the closed, double length JIS Metric version of our steel linear ball bearings. 

  • ID sizes range from 8 mm to 50 mm
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,080 N (1,300 lb)
  • Static Moment Capacities up to 399 Nm (290 ft-lb)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)MAX Dynamic Load Rating (N)LengthShop Link
JP08GW8158430430Shop Now
JP12GW121512657657Shop Now
JP16GW1628161,2301,230Shop Now
JP20GW2032201,4001,400Shop Now
JP25GW2540251,5601,560Shop Now
JP30GW3045302,4902,490Shop Now
JP40GW4060403,4303,430Shop Now
JP50GW5080506,0806,080Shop Now