Linear Ball Bearing IP08GW 1/2″ Closed Double Wide

Double Linear Ball Bearing, closed, with a 1/2″ inner diameter (ID) with variants available in sizes from 1/4″ to 2”. Interchangeable with industry standards and our Simplicity series, this bearing has a low coefficient of friction, a heat-treated alloy steel shell for durability, and a resin retainer to reduce noise. 

    • Double size equal to two standard bearings mounted back-to-back
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4″ to 2” Inch Series
    • Double Seals: Included as standard at no additional cost
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer: Reduces noise

    3D Models

    TypeFileFormatLink
    3dIP08GW.htmlhtmlView
    cadIP08GW.x_tSolidWorks >=2006Download
    $44.97
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.19 lbs0.88 in2.38 in0.88 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Linear Ball Bearings Interchange Chart
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link