Linear Ball Bearing - EP16G 16mm Closed

Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). This closed round shaft bushing is a popular choice for cantilevered applications in relatively clean environments with minimal debris. 

    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes from 1/4" to 2” Inch Series,  8mm to 50mm Metric 
    • Interchangeable: Size interchangeable with industry standards
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer: Reduces noise
    • Double Seals included at no additional cost

    3D Models

    TypeFileFormatLink
    3dEP16G.htmlhtmlView
    cadEP16G.x_tSolidWorks >=2006Download
    $22.38
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.14 lbs1.02 in1.42 in1.02 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    html
    3dView
    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Linear Ball Bearings Interchange Chart
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link